;

Discontinued Products

Model: U338-000-R

USB 3.0 SuperSpeed to SATA Adapter Cable

This Model has been replaced by U338-000 [click for details]

U338-000-R
  • Transfer data from a SATA 2.5" or 3.5" to a computer via USB 3.0 port
  • Up to 5Gbps transfer rate
  • SATA I, II, III Compliance
Tripp Lite U338-000-R allows you to connect a 2.5 or 3.5 inch SATA hard drive to a USB 3.0 port on a notebook or desktop computer. Ideal for formatting new drives before installation, or transferring data from drives pulled from old, non-working computers. Using the unit is easy...plug-and-play, no software / drivers to load.

Key Features

  • Compliant with SuperSpeed USB 3.0 Specification
  • Transfer rate up to 5Gbps
  • Compliant with SATA / SATA II / SATA III
  • Supports 2.5" and 3.5" SATA Drives
  • Supports USB 1.0, 2.0, and 3.0

Typical Applications

Formatting Hard Drives, File Transfers, or External Storage

System Requirements

  • Windows XP, Vista, 7, and 8
  • USB 3.0 ports required to achieve USB 3.0 data transfer rates

Package Includes

  • USB 3.0 to SATA Adapter
  • Power Adapter and Power cord
  • User Manual

Specifications

CONNECTIONS
Connector A
USB 3.0 A (MALE)
USB 3.0 A (MALE)
Connector B
22 PIN SATA + POWER (FEMALE)
22 PIN SATA + POWER (FEMALE)
CERTIFICATIONS
Certifications FCC Prt 15 Compliant, CE EN 55 022: CLASS B
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.