Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


KVM Switch Accessories

Rackmount Consoles

Control multiple KVMs — units include a keyboard, LCD display and  touch pad in just 1U of rack space.

Cables Kits

Convenient connection to KVM switches, consoles and servers.

Interface Modules

Connect a KVM switch to a console or server up to 500 ft. away.

2-Post Rackmount Brackets

Allows consoles and console KVM switches to be used in 2-post racks.

Adapters & Console Extenders

Convert PS/2, USB and AT connections, and connect remote consoles to KVM switches.

Daisy-Chain Cables

Expand the number of computers controlled from a single keyboard/monitor/mouse console.

IP Remote Access Units

Remote KVM access via IP networks, plus comprehensive, integrated system management.