Print

  • Splits the digital (DVI) signal providing simultaneous display of the same image on two DVI monitors
  • DVI-D male splits to two (2) DVI-D females
  • Supports video resolutions up to 1920 x 1080

Overview

Tripp Lite's 1 ft. DVI Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PC's DVI port to two DVI enabled monitors. Supports video resolutions up to 1920 x 1080.

Key Features

System Requirements

Package Includes

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type DVI
Display Style Splitter
Model Type DVI
INPUT
Cable Length (ft.) 1
Cable Length (m) 0.30
UPC ASSIGNMENT
Unit Carton UPC# 037332138798
PHYSICAL
Color Black
Style DVI
CONNECTIONS
Connector A
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Connector C
DVI-D (FEMALE)
DVI-D (FEMALE)
Number of Connectors 3
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Related Products

Optional Products

Related Model Description Qty.
B116-002A DVI Single Link Video Splitter/Booster, 2-Port 1
B120-000 DVI Dual Link Signal Extender
(DVI F/F)
1
P560-025 25-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
1
P562-006 6-ft. DVI Dual Link Extension TDMS Cable
(DVI-D M/F)
1

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com