- Read review: Presentations are a pleasure with the Keyspan Tripp Lite Pro 3 Remote
- 100 ft. RF range
- 2-button mouse
- Laser pointer
- Audio controls
The Presentation Pro Remote Control frees you from your keyboard during a presentation or lecture. With RF, laser, mouse and audio controls in one sleek remote, it is an ideal tool for presenters and lecturers. Offering a range of more than 100 feet, the Presentation Remote Pro covers large meeting rooms and lecture halls -- far outdistancing other remotes in its price range. There is no software to install -- just plug the receiver into the USB port on your PC or Mac and it works within seconds.
An available USB port
Mac OS 9.1 or later
Mac OS X (10.1.5 or later)
Mac OS X (10.6.2)
Requires Mac OS X (10.3 or later) for volume control
| OVERVIEW | |
| Signal Range (ft.) | 100 |
|---|---|
| Model Frequency | 2.4 Ghz |
| Laser Pointer | Class 2; Maximum output = 1 mW, wavelength = 650 nm |
| Signal Range (m) | 30.5 |
| PRODUCT OVERVIEW | |
| Product Overview | Keyspan-by-Tripp Lite Presentation Pro Remote Control |
| PHYSICAL | |
| Color | Black |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA
773.869.1111 • www.tripplite.com