Model #: B072-016-1-IP
KVM Switches- 16-Port NetCommander 1U Rackmount Cat5 KVM Switch w/IP
- Access and control multiple computers from a single console (Local or Remote)
- Expandable - control up to 256 servers from a single station
- 16 RJ45 ports utilize inexpensive Cat5 patch cables
- 3 ways to switch between servers - hot keys, On-Screen Display (OSD) menu or remote console toolbar
- Supports PS2 and USB CPUs
- Rackmount Hardware Included
Tripp Lite's 16-Port NetCommander 1U Rackmount Cat5 KVM over IP Switch is the next generation of our cost-effective, feature-rich KVM switches. It's sleek, 1U design and compact size features RJ45 connection ports that utilize inexpensive Cat5 patch cables, reducing the amount of cable clutter normally found with traditional KVM cabling, as well as the ability to log in from anywhere via the Internet. Easily switch between CPU's with hot key commands, the built-in On-Screen Display (OSD) menu or the remote console toolbar. Cascadability allows connection to up to 256 computers. Compatible with PS/2 and USB computers, VGA, SVGA or XGA monitors, as well as the following OS platforms: DOS, Windows (all versions), LINUX, UNIX, HP UX, and SUN. Rack Mounting hardware included. 1-year limited warranty.
- 1-User, 16-Port Cat5 type KVM Switch with built-in IP functionality
- Powerful control of up to 256 computers from one KVM console, locally or remotely
- Achieves BIOS level control of any server, regardless of server condition and network connectivity. Covers the entire spectrum of crash scenarios
- Compatible with DOS, Windows (all versions), LINUX, UNIX, HP UX, and SUN
- Allows multiple simultaneous users to view remote sessions. Remote control is transferable between users w/appropriate permissions
- Supports the highest security standards for encryption ( 128-bit SSL and HTTPS )and authentication for remote users.
- Advanced OSD management with multi-layer security for local users
- Compact size: 17"W x 9"D x 1.75"H with internal power supply
- Video Resolution: 1600 x 1200 @ 75Hz
- Rackmounting hardware included
System Requirements
- Computers: The Tripp Lite B078-001-PS2 or B078-001-USB Server Interface Module must be used to connect a computer to the KVM RJ45 ports via Cat5 type patch cable.
- KVM Input: Requires VGA monitor, and PS/2 Mouse and Keyboard.
Package Includes
- 16-Port NetCommander 1U Rackmount Cat5 KVM over IP Switch
- Rackmount Bracket kit
- 6ft Power Cord
- 6ft Serial Cable
| OVERVIEW | |
|---|---|
| # Of Users | 1 |
| Console | No |
| Control | OSD, Hot Key or Remote console toolbar |
| Max CPU | 256 |
| PC/Server | USB, PS/2 |
| Cat5 KVM Switch | Yes |
| IP Remote Access | YES, BUILT IN |
| PHYSICAL | |
| Color | Black |
| Style | 1U Rackmount |
| LCD Monitor (in.) | Not Applicable |
| CONNECTIONS | |
| Ports | 16 |
| Features/Specifications | |
| BTUs | 68 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Extended Warranties | WEXT3-B072016IP | 3-Year Extended Warranty - For B072-016-1-IP KVM Switch only | 0 | Check Prices |
| Extended Warranties | WEXT5-B072016IP | 5-Year Extended Warranty - For B072-016-1-IP KVM Switch only | 0 | Check Prices |
| KVM Switches & Accessories | B021-000-17 | Rackmount Console - 1U Rackmount Console with 17" LCD | 0 | Check Prices |
| KVM Switches & Accessories | B078-001-PS2 | KVM Switch Accessories - NetCommanderâ„¢ PS2 Server Interface Module | 0 | Check Prices |
| KVM Switches & Accessories | B078-001-USB | KVM Switch Accessories - NetCommanderâ„¢ USB Server Interface Module | 0 | Check Prices |
| KVM Switches & Accessories | B021-000-19 | Rackmount Console - 1U Rackmount Console with 19" LCD | 0 | Check Prices |
| PS/2 Server Interface Units | N105-007-GY | 7-ft. Gray Cat5e 350MHz Molded Shielded Patch Cable | 0 | Check Prices |
| PS/2 Server Interface Units | N105-010-GY | 10-ft. Gray Cat5e 350MHz Molded Shielded Patch Cable | 0 | Check Prices |
| PS/2 Server Interface Units | N105-025-GY | 25-ft. Gray Cat5e 350MHz Molded Shielded Patch Cable | 0 | Check Prices |
| PS/2 Server Interface Units | N105-050-GY | 50-ft. Gray Cat5e 350MHz Molded Shielded Patch Cable | 0 | Check Prices |
Downloads
Download a PDF version of this product page.
Owners Manual
-
Model B072-008-1, B072-016-1 and B072-016-1-IP Hotkey Guide (English).
(pdf -
128 Kb
)
-
Owner's Manual for B072-016-1-IP KVM 932769 English.
(pdf -
3 Mb
)
-
Owner's Manual for B072-016-1-IP KVM 932769 Spanish.
(pdf -
3 Mb
)
-
Owner's Manual for B072-016-1-IP KVM 932769 French.
(pdf -
3 Mb
)
Product FAQs
- What is the KVMs default username and password?
- Username: Local - N/A (password only) Remote - admin Password: Local - No Default - This feature is user activated Remote: access
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.
