Model #: B021-000-19-SH
Rackmount Console - 1U Short-Depth Rackmount Console with 19" LCD
- Short-depth console mounts in cabinets with a minimum depth of 19"
- Designed for use with KVMs or Servers that have PS/2 or USB connectors
- 19" LCD Screen with 1280x1024 resolution
- 100-240V Auto Sensing External Power Supply
Tripp Lite's B021-000-19-SH 1U Rackmount Console is the ideal solution for specialized vehicle projects, including rescue services and military specific applications. It can be mounted in as little as a 19" deep rack and features an integrated 19" LCD display, ( max resolution of 1280x1024), full 104-key keyboard and touch pad, all in a 1U rackmountable housing. This console is designed for use with a server or a KVM switch with PS/2 or USB console connectors. Tripp Lite warrants its products to be free from defects in materials and workmanship for a period of one (1) year from the date of initial purchase.
- Mounts in 19" to 30" deep cabinets
- Full 19" LCD display screen, 104-key keyboard, touchpad
- Max resolution of 1280x1024
- 100-240V Auto Sensing External AC Adapter, 6-ft.
- Includes Console-to-KVM 6-ft. cable kit for use with PS/2 or USB KVMs or Servers
- Single rail, ball bearing slides
- One-Year Warranty
Applications
- Specialized mobile cabinets, 19" - 30" depth
Package Includes
- 1U 19" KVM Console Short-Body
- External AC Power Adapter
- Console-to-KVM Switch Cable
- Owner's Manual
| OVERVIEW | |
|---|---|
| PC/Server | VGA, PS/2 & USB |
| PRODUCT OVERVIEW | |
| Product Overview | 1U 19" KVM Console Short-Body |
| PHYSICAL | |
| Color | Black |
| Style | Short-Depth 1U Rackmount Console with 19" LCD (non-KVM) |
| Length | 1.75" (H) x 17.25" (W) x 19" (D) |
| CONNECTIONS | |
| Connector A | ![]() HD15 (FEMALE) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owner's Manual for B021-000-19-SH-KVM 932801 Spanish.
(pdf -
503 Kb
)
-
Owner's Manual for B021-000-19-SH-KVM 932801 French.
(pdf -
492 Kb
)
-
Owner's Manual for B021-000-19-SH Rackmount Console 932801 English.
(pdf -
508 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

