Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's SMX1500XLRT2U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure. Large internal batteries offer 18 minutes half load runtime and 7 minutes at full load. Runtime is expandable with optional BP36V15-2U external battery pack (limit 1) or BP36V42-3U (multi-pack compatible). Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 1500VA/1000 watt power handling capability and full time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes a total of 8 outlets with 3 load banks that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Includes PowerAlert UPS monitoring and unattended shutdown software with complete cabling. Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme.
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1500 |
| Output kVA capacity (kVA) | 1.5 |
| Output Watt Capacity (watts) | 1000 |
| Output kW capacity | 1 |
| Output power factor | 0.7 |
| Nominal Output Voltage(s) Supported | 230V |
| Nominal Voltage details | 230v nominal inverter output voltage |
| Frequency compatibility | 50 / 60 Hz |
| Output voltage regulation (line mode) | -17%, +8% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 8 C13 outlet(s) |
| Included output power cables | Includes 2 C13 to C14 output power cables |
| Built-in controllable switched load banks | Three switchable two-outlet C13 load banks |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Pure Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 6.52A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS input connection type | C14 inlet |
| UPS input connection description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
| Input circuit breaker | 10A |
| BATTERY | |
| Full load runtime (minutes) | 7 min. (1000w) |
| Half load runtime (minutes) | 18 min. (500w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible) |
| DC system voltage (VDC) | 36 |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC93-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282 |
| Overvoltage correction | Input voltages between 245 and 282 are reduced by 12% |
| Undervoltage correction | Input voltages between 181 and 199 are boosted by 12% |
| Severe undervoltage correction | Input voltages between 151 and 180 are boosted by 24% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure, overload and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND); 2-4 post front rail rackmount (UPSHDEARKIT) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 13.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 34.3 |
| Installed whole system dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 34.3 |
| Rack Height | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 13.5 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 34.3 |
| UPS / Power Module weight (lbs) | 42.8 |
| UPS / Power Module weight (kg) | 19.4 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 24 x 20.5 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 61 x 52.1 |
| Shipping weight (lbs) | 50.5 |
| Shipping weight (kg) | 22.9 |
| Cooling method | Fan |
| UPS housing material | Steel |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 105.2 |
| Battery mode BTU / hr. (full load) | 463.6 |
| COMMUNICATIONS | |
| Communications interface | USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 151 |
| High voltage transfer to battery power (setpoint) | 282 |
| SPECIAL FEATURES | |
| Grounding lug | Back panel grounding lug |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| CERTIFICATIONS | |
| UPS Certifications | CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina) |
| WARRANTY | |
| Product Warranty Period (International) | 2-year limited warranty |
| Product Warranty Period (Mexico) | 2-year limited warranty |
| Product Warranty Period (Puerto Rico) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
BP36V15-2U BP36V15-2U - External Battery Pack for UPS System |
|
|
BP36V42-3U BP36V42-3U - External Battery Pack for UPS System |
|
|
DCATV Network Surge Suppressor - Essential protection for TV/VCR coaxial lines |
|
|
DNET1 RJ45 Network Surge Suppressor for Network/Phone Lines |
|
|
DTEL2 2-Line RJ11/RJ45 Network Surge Suppressor for Network/Phone Lines |
|
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
PDU12IEC Single-Phase Basic PDU, 16A 100-240V, 1U Horizontal Rackmount, 12 C13 and 2 C19 outlets, C20 inlet |
|
|
SNMPWEBCARD For remote monitoring and control via SNMP, Web or Telnet |
|
|
U022-010 10-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
WATCHDOGSW WatchDog Service Monitoring / Reboot Software |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
2POSTRMKITWM Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems |
|
|
MODBUSCARD For remote monitoring and control via MODBUS protocol |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
SMX1500XLRT2U |
| load & runtime add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.