Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Sizing, installing and configuring a 3-phase UPS is complex, but our 3-Phase Power Experts streamline the process. We'll make sure you have everything you need and that you're using your budget efficiently. One of our experts can even visit to give you an on-site evaluation.
Contact Tripp Lite For Pricing and Technical Support
Tripp Lite's SU30K3/3XR5 30kVA SmartOnline 3-Phase Intelligent, True On-Line Extended Runtime UPS System has been redesigned to save valuable space and simplify runtime scalability. Power and battery components are combined into a single, small-footprint module (the smallest in its class). A robust internal battery runtime capability can be easily extended by installing additional optional internal battery packs through the convenient front panel access door. The SU30K3/3XR5 features a large internal battery compartment that contains more internal batteries than the equivalent standard-run model (SU30K3/3) and more space to add additional optional internal battery packs to extend runtime. The SU30K3/3XR5 provides mission critical equipment with the highest level of power protection available. Large capacity 30,000VA/24,000 watt UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. IGBT inverter technology produces output power with <3% THD (total harmonic distortion), allowing connected equipment to perform at its peak. A 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands. Extremely efficient operation saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU style power connections. SU30K3/3XR5 features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 96 -144/166-250V AC. Frequency is 50 or 60 Hz (auto-selectable). SU30K3/3XR5 includes internal power and battery components in a single small-footprint tower module. Battery support can be extended with additional internal battery packs. A manual bypass switch as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power when the UPS requires maintenance. Three built-in communication ports (RS-232, contact closure and AS-400) work with included PowerAlert Software to simultaneously provide shutdown commands and reporting on multiple servers without the need for costly accessories. An accessory slot accepts an optional internal SNMP card (model # SNMPWEBCARD) for remote shutdowns, reboots and more. A Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. A start-up service program is recommended to enhance the reliability of the installation.
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 30000 |
| Output kVA capacity (kVA) | 30 |
| Output Watt Capacity (watts) | 24000 |
| Output kW capacity | 24 |
| Output power factor | 0.8 |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 120/208V; 3-Phase Wye |
| Frequency compatibility | 50 / 60 Hz |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | Hardwire |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Pure Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 90A (per phase, online) |
| Nominal Input Voltage(s) Supported | 120V / 208V 3 phase wye |
| UPS input connection type | Hardwire |
| UPS input connection description | 120/208V (3-Phase, 4 Wire, wye) |
| BATTERY | |
| Full load runtime (minutes) | 11 min. (24kw) |
| Half load runtime (minutes) | 25 min. (12kw) |
| Expandable battery runtime | Supports extended runtime with optional external battery packs |
| External battery pack compatibility | SURBC2030; SUBF2030 (holds 4 SURBC2030) |
| Expandable runtime description | Includes a battery housing with space for 3 internal SURBC2030 battery packs for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional SURBC2030 batteries - see runtime chart for specific recommendations |
| DC system voltage (VDC) | 240 |
| Battery recharge rate (included batteries) | 2 - 4 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | SURBC2030 |
| Battery Access | Front panel internal battery access door |
| Battery replacement description | Hot-swappable, replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal |
| Undervoltage correction | Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation |
| Front panel LCD display | SELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual) |
| Alarms | Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Switches | "ON" button turns UPS's inverter ON. "OFF" button turns UPS's inverter OFF. "Select" Button browses through items displayed on LCD screen. "Enter" button selects items displayed on LCD screen. "Select" and "Enter" buttons used simultaneously mute UPS alarms. "Battery Start" Switch cold starts the inverter. "Emergency Power Off" button turns UPS output OFF and disables Bypass output. "Manual Bypass" switch bypasses the UPS's inverter during maintenance. |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 2032 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| AC suppression joule rating | 2032 |
| AC suppression response time | Instantaneous |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower |
| Primary form factor | Tower |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 50.9 x 19.5 x 36.8 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 129.3 x 49.5 x 93.5 |
| Installed whole system maximum rack depth (cm) | 0 |
| UPS / Power Module weight (lbs) | 935 |
| UPS / Power Module weight (kg) | 424.5 |
| UPS Shipping dimensions (height x width x depth / inches) | 61.5 x 31 x 44.5 |
| UPS Shipping dimensions (height x width x depth / cm) | 156.2 x 78.7 x 113 |
| Shipping weight (lbs) | 1152 |
| Shipping weight (kg) | 523 |
| Cooling method | Fans |
| UPS housing material | Steel |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
| Relative Humidity | 0 to 95%, non-condensing |
| COMMUNICATIONS | |
| Communications interface | DB9 Serial; Contact closure; Slot for SNMP/Web interface |
| Network monitoring port description | RS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports |
| PowerAlert software | Included |
| Communications cable | DB9 cabling included |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | Maintains continuous operation during undervoltages as low as 96 / 166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves. |
| High voltage transfer to battery power (setpoint) | Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves. |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Hot swappable batteries |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI) |
| WARRANTY | |
| Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
| Product Warranty Period (International) | 2-year limited warranty |
| Product Warranty Period (Mexico) | 1-year limited warranty |
| Product Warranty Period (Puerto Rico) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
W05-BW1-247 3-Phase UPS System (20k, 30k & 40k) Start-Up and On-Site Warranty Service Programs |
|
|
W05-BW1-247-1B 3-Phase UPS System (20k, 30k & 40k) Start-Up and On-Site Warranty Service Programs |
|
| Optional Products | ||
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
SNMPWEBCARD For remote monitoring and control via SNMP, Web or Telnet |
|
|
SUBF2030 External Battery Frame for Extended Runtime - Compatible with Select SmartOnline 20kVA & 30kVA 3-Phase UPS System |
|
|
SURBC2030 Internal Battery Pack - Compatible with Select SmartOnline 20kVA & 30kVA 3-Phase UPS System |
|
|
SU30KMBPK 3 Breaker Maintenance Bypass Panel for SU30K3/3, SU30K3/3XR5 and SU30K3/3INT |
|
|
W05-EW1-247 3-Phase UPS System (20k, 30k & 40k) Start-Up and On-Site Warranty Service Programs |
|
|
W05-EW1-247-1B 3-Phase UPS System (20k, 30k & 40k) Start-Up and On-Site Warranty Service Programs |
|
|
W05-SCBAS1 3-Phase UPS System (20k, 30k & 40k) - Basic Warranty Service Contracts |
|
|
W05-SCBAS1-1B 3-Phase UPS System (20k, 30k & 40k) - Basic Warranty Service Contracts - Includes primary battery cabinet plus one additional battery cabinet |
|
|
W05-SCENH1 3-Phase UPS System (20k, 30k & 40k) - Premium Warranty Service Contracts |
|
|
W05-SCENH1-1B 3-Phase UPS System (20k, 30k & 40k) - Premium Warranty Service Contracts - Includes primary battery cabinet plus one additional battery cabinet |
|
|
SUDC208V42P 20-60kVA 3 Phase Power Distribution Center |
|
|
SUDC208V42P30M 20-30kVA 3 Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
SU30K3/3XR5 |
| load & runtime add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.