Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise suppressors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the Isobar remains the world's #1 selling premium surge suppressor. Loaded with a generous combination of high quality components, near indestructible all-metal case, unique noise filtration system and built-in single line phone suppression for modems, the Isobar/Isotel series offers the highest level of protection attainable in a multi-outlet strip. Robust surge suppression circuits with sine-wave tracking offer extreme levels of protection against the heaviest surge conditions exceeding IEEE 587 category A & B specifications and reducing 6,000V test surges to harmless levels under 35 volts. Isobar's unique protection system combines large torodial chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise generated by other pieces of connected equipment. ISOTEL4ULTRA offers 4 outlets arranged in two filter banks to prevent system crashes, reboots and performance problems common as noisy system peripherals are powered off and on. Surge suppression rated at 3330 joules/92,000 amps offers network-grade protection. Widely spaced NEMA 5-15 outlets accommodate up to 2 large transformer plugs without blocking outlets. A pair of RJ11 jacks offer single phone line surge suppression for modems, fax machines and cordless phones. Diagnostic LEDs confirm power availability, line fault and protection status. Includes 6 foot AC line cord with space-saving angled input plug, keyhole mounting tabs and a set of 4 child safety covers.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 4 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)
SUPPRESSION: AC: 140V RMS Clamping/3330 joules/92,000 amps PHONE: Single line protection starts at 260V
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office, Computer Networks |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1440 |
| Circuit Breaker (amps) | 12 |
| Outlet quantity / type | 4 NEMA 5-15R |
| Transformer accommodation | Supports up to 2 large transformer plug accessories without covering remaining outlets |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P input plug |
| Input plug features | Space-saving right angle input plug |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.83 |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 135000 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332010582 |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
| Diagnostic LEDs | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 3330 |
| AC suppression response time | NM = 0 ns. CM = <1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 140 |
| AC suppression surge current rating | 92,000 amps (36,000 NM / 56,000 CM) |
| AC suppression components used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
| Safe thermal fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
| UL1449 let through rating | 330V |
| IEEE587 Cat. A ringwave let through | Less than 35 volts |
| EMI / RFI filtering | 40-80 dB |
| Isolated filter banks | Unique isolated filter bank design offers additional filtering between each duplex pair of outlets on the strip to prevent electrical noise interference between connected loads. Includes 2 filter banks. |
| Immunity | Conforms to IEE 587 / ANSI C62.41 |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 11.5 x 7 x 3 |
| Shipping Dimensions (HWD/cm) | 29.21 x 17.78 x 7.62 |
| Shipping weight (lbs) | 3.3 |
| Shipping weight (kg) | 1.50 |
| Unit Dimensions (HWD/in) | 2.5 x 6 x 3.50 |
| Unit Dimensions (HWD/cm) | 6.35 x 15.24 x 8.89 |
| Unit weight (lbs) | 2.8 |
| Unit weight (kg) | 1.27 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Metal end caps are fitted with keyhole mounting tabs for wallmount installation |
| Housing Color | Light Gray |
| Receptacle Color | Black |
| AC line cord color | Light Gray |
| Style | Strip |
| Outlets center to center measurement | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm |
| Keyhole slot center to center measurement | 131.90mm |
| SPECIAL FEATURES | |
| Appearance | Rugged all-metal corded strip format with high quality duplex receptacles |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd edition by ETL |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | Approved for Canada by ETL |
| Industry Canada (Communications) | Industry Canada |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $50,000 connected equipment insurance. |
ISOTEL4ULTRA |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.