Internet Office UPS System - Internet-ready, under-monitor basic battery backup
- 6 outlets (3 UPS/surge, 3 surge-only)
- Built-in RJ11 jacks provide complete modem/fax surge protection
- Under-monitor design supports virtually any monitor
- $150,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
Tripp Lite's space-saving TM500 Under-Monitor UPS System provides complete power protection for your entire computer set-up, even power hungry peripherals. 500 VA of battery backup maintains your Internet connection, allowing you to work online through short blackouts or safely shut down during longer ones. Unique design features 6 outlets (3 UPS & surge + 3 surge-only), individually switched outlets and diagnostic LEDs. Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment. A 6-ft. telephone cord is also included. $150,000Ultimate Lifetime Insurance (USA, Puerto Rico, & Canada Only). No warranty cards required for coverage!
Key Features
- 500 VA output power rating (300 watts)
- Up to 30 minutes typical backup time
- 6 protected outlets (3 UPS & surge + 3 surge-only); 6 ft. cord
- Unique space-saving, under-monitor console design
- Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6 ft. telephone cord included
- Complete surge protection and EMI/RFI noise filtering
- $150,000Ultimate Lifetime Insurance (USA, Puerto Rico. & Canada Only) — No warranty cards required for coverage!
- Master switch and 4 auxiliary switches give you control over multiple pieces of your equipment
- 4 diagnostic LEDs indicate AC Present, line fault, On Battery & Battery Low/Replace
Package Includes
- TM500 UPS System
- 6-ft. telephone cord
- Warranty information
- Instruction manual
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 500 |
| Output Watt Capacity (watts) | 300 |
| Nominal Output Voltage(s) Supported | 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 6 5-15R outlet(s) |
| Surge suppression only outlets | 3 UPS outlets, 3 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 15A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 6 min. (300w) |
| Half load runtime (minutes) | 17 min. (150w) |
| DC system voltage (VDC) | 12 |
| Battery recharge rate (included batteries) | Less than 4 hours from 10% to 90% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | Front panel LEDs indicate line power status, battery power status and battery low/replace status |
| Alarms | Audible alarm indicates power-failure |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation, plus 4 switches control individual output receptacles |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL protection (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Under-monitor console |
| Primary form factor | Under Monitor |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 2 x 13.5 x 12.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 5.1 x 34.3 x 31.8 |
| UPS / Power Module weight (lbs) | 11.7 |
| UPS / Power Module weight (kg) | 5.3 |
| UPS Shipping dimensions (height x width x depth / inches) | 4 x 15 x 16 |
| UPS Shipping dimensions (height x width x depth / cm) | 10.2 x 38.1 x 40.6 |
| Shipping weight (lbs) | 12 |
| Shipping weight (kg) | 5.4 |
| UPS housing material | PVC |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 65.1 |
| Battery mode BTU / hr. (full load) | 88.7 |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 101 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Extended Warranties | WEXT3-INTERNET | 3-Year Extended Warranty - For Internet Office, AVR and ECO Series UPS Systems | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-INTERNET | 5-Year Extended Warranty - For Internet Office, AVR and ECO Series UPS Systems | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for Internet Office UPS 931468 English / pdf - 143 Kb
Download -
Owners Manual for Internet Office UPS 931468 Spanish / pdf - 153 Kb
Download -
Owners Manual for Internet Office UPS 931468 French / pdf - 153 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model TM500 / pdf - 11 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.