Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's portable TRAVELER surge suppressor offers complete AC and phone line surge suppression for laptops, electronic notepads, personal organizers and other portable electronic devices. Compact portable housing weighing less than 4 ounces neatly fits into laptop travel cases. Retractable plug prevents scratching of expensive portable electronics. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines. TRAVELER offers 2 total outlets in a space saving direct plug-in format and diagnostic LEDs to warn of wiring problems and suppressor damage. $50,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Direct plug-in suppressor hangs off of standard wall socket
SUPPRESSION: AC: 140V RMS Clamping/1050 joules/330V UL1449 Let-through Rating
Phone: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office, Travel |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 2 NEMA 5-15R |
| Transformer accommodation | Supports up to 2 large transformer plug accessories without covering remaining outlets |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P with retractable input prongs |
| Input cord length details | Direct plug-in |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 30000 |
| LEDS ALARMS & SWITCHES | |
| Diagnostic LEDs | Two built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1050 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 330V - UL Verified |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 0.4 |
| Shipping weight (kg) | 0.2 |
| Unit Dimensions (HWD/in) | 3.5 x 2.5 x 1.75 |
| Unit Dimensions (HWD/cm) | 8.9 x 6.4 x 4.4 |
| Shipping Dimensions (HWD/in) | 4 x 4 x 1.8 |
| Shipping Dimensions (HWD/cm) | 10.2 x 10.2 x 4.6 |
| Unit weight (lbs) | 0.3 |
| Unit weight (kg) | 0.15 |
| Material of construction | Plastic |
| Style | Direct Plug-in |
| Form factors supported | Direct plug-in connection enables mounting to any AC wall receptacle |
| SPECIAL FEATURES | |
| Appearance | Ultra-compact, portable suppressor with retractable input plug fits easily in carrying case for laptops and other portable electronics |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 |
| NOM (Mexico) | NOM |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | cUL |
| Industry Canada (Communications) | Industry Canada |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $50,000 connected equipment insurance. |
There are no files available for Model Number TRAVELER.
TRAVELER |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.