Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The SUPER7 Surge Suppressor from Tripp Lite has 7 outlets, a 7-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. $75,000 Ultimate Lifetime Insurance (USA & Canada Only).
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 7 NEMA 5-15R |
| Transformer accommodation | Supports 3 large transformer plug accessories without covering remaining outlets, accepts up to 5 transformers total |
| Outlet orientation | Single row of 5, plus 2 side mounted outlets |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input cord length (ft.) | 7 |
| Input cord length (m) | 2.1 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 144000 |
| LEDS ALARMS & SWITCHES | |
| Switches | Two position on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2160 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 330 L-G, 400 L-N, 400 N-G |
| EMI / RFI filtering | Up to 20 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 1.56 |
| Shipping weight (kg) | 0.71 |
| Unit Dimensions (HWD/in) | 1.54 x 2.72 x 10.30 |
| Unit Dimensions (HWD/cm) | 3.91 x 6.91 x 26.16 |
| Shipping Dimensions (HWD/in) | 12.40 x 5.90 x 1.77 |
| Shipping Dimensions (HWD/cm) | 31.50 x 14.99 x 4.50 |
| Unit weight (lbs) | 1.39 |
| Unit weight (kg) | 0.63 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| Housing Color | Light gray |
| Receptacle Color | Light Gray |
| AC line cord color | Light Gray |
| Style | Strip |
| Outlets center to center measurement | Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm |
| Keyhole slot center to center measurement | Distance Between Slots = 78mm; Distance Between Slot Height = 24mm |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $75,000 connected equipment insurance. |
Copyright © 2013 Tripp Lite. All Rights Reserved.