PowerVerter APS INT Series Inverter/Charger - with Auto-Transfer Switching
- 12V DC or 230V AC input; 230V, 50 Hz output (hardwired)
- 2000 watts continuous, 3000 watts OverPower™ and 4000 watts DoubleBoost™ inverter output (see specifications)
- 3 stage, selectable 15/60 amp wet/dry cell battery charger
- Auto Transfer Switching option for battery backup / UPS operation
- Reliability enhanced large-transformer design with protected DC and AC wiring terminals
Tripp Lite's APSINT2012 DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 2000 watts of continuous 230V AC power from any 12V battery or automotive DC source. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, selectable 15/60 amp charging system. In UPS mode, the APS system responds to blackouts and voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utilty or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Optional APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (APSRM4 sold separate). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.
Key Features
- APSINT2012 serves as an automotive or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
- Supports 230V AC output from a 230V AC line power source or 12V DC battery source
- 20 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one cycle transfer time
- 2000 watts continuous AC output in inverter mode
- Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds (see specification chart)
- OverPower inverter output supports longer duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions. (For best results, utilize OverPower usage for as short of a duration as possible, ensure battery bank and cabling is able to provide full nominal DC voltage under load and allow inverter/charger to fully cool before and after OverPower usage.)
- 3 stage, 15/60 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
- Protected hardwire bolt-down input lugs safely accept heavy gauge input wiring from attached battery bank
- Protected hardwire output passes 120V line power or inverter output through to connected equipment
- Reliability enhanced large-transformer design with secure mounting flanges and protected DC wiring terminals
- Moisture-resistant construction enables vehicular or marine operation in high humidity environments
- 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
- Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
- Set of 4 configuration dipswitches support wet/gel battery charging profiles, adjustable 259/264V high voltage auto transfer during overvoltages and selectable 144/163/182/201V AC low voltage auto transfer during brownouts
- Set of 4 additional configuration dipswitches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high settings
- Resettable 10A charger AC input breaker and resettable 15A AC output breaker and automatic 2 speed cooling fan protect the inverter from load and temperature related failures
- Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
- Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
- Front panel remote control connector enables remote off/on switching (requires APSRM4 switch accessory). Optional APSRM4 accessory also includes user configurable jacks to support inverter shutoff or startup as a vehicle ignition is engaged
- Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
Typical Applications
- Versatile inverter/charger system with auto-transfer switching serves as an automotive inverter for RVs, over-the-road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 20 millisecond transfer time.
Package Includes
- APSINT2012 Inverter/Charger
- Instruction manual with warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Emergency Home Power |
| SYSTEM OVERVIEW | |
| Voltage compatibility (VAC) | 230 |
| Voltage compatibility (VDC) | 12 |
| OUTPUT | |
| Frequency compatibility | 50 Hz |
| Output watts | 2000 |
| Continuous output capacity (watts) | 2000 |
| Peak output capacity (watts) | 4000 |
| Output nominal voltage | 230V |
| Output voltage regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%). |
| Output frequency regulation | 50 Hz (+/- 0.3 Hz) |
| Overload protection | Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads |
| Outlet quantity / type | Hardwire |
| INPUT | |
| Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower⢠and DoubleBoost⢠operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended. |
| Maximum input amps / watts | DC INPUT: Full continuous load - 192A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
| Input connection type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
| BATTERY | |
| Expandable battery runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
| DC system voltage (VDC) | 12 |
| Battery Pack Accessory (optional) | 98-121 sealed lead acid battery (optional) |
| Battery recharge rate | Selectable 15 / 60 amp |
| LEDS ALARMS & SWITCHES | |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
| Front panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| PHYSICAL | |
| Shipping weight (lbs) | 46 |
| Shipping weight (kg) | 20.9 |
| Cooling method | Multi-speed fan |
| Unit Dimensions (HWD/in) | 7 x 8.5 x 14 |
| Unit Dimensions (HWD/cm) | 17.78 x 21.59 x 35.56 |
| Shipping Dimensions (HWD/in) | 13.25 x 15 x 21.13 |
| Shipping Dimensions (HWD/cm) | 33.66 x 38.1 x 53.66 |
| Unit weight (lbs) | 42 |
| Unit weight (kg) | 19.1 |
| Material of construction | Polycarbonate |
| Style | Heavy-duty with built-in battery charger |
| Form factors supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| LINE / BATTERY TRANSFER | |
| Transfer time from line power to battery mode | 20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
| Low voltage transfer to battery power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual) |
| High voltage transfer to battery power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual) |
| SPECIAL FEATURES | |
| Appearance | Black color |
| Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
| Remote control capability | Yes |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | (Outside the U.S. and Canada, call for warranty information) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Replacement Batteries | 98-121 | 12V DC Sealed, Maintenance-Free Battery | - |
$369.00 MSRP Check Prices Add to Picklist |
| External Battery Housings | BP-260 | Ideal battery housing for use with Tripp Lite PowerVerter APS inverter/charger systems with a 12 or 24V DC system voltage. | - |
$239.00 MSRP Check Prices Add to Picklist |
| Inverter Accessories | APSRM4 | Remote Control Module - for Tripp Lite Inverters and Inverter/Chargers | - |
$149.00 MSRP Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for APSINT2012 Inverter Charger 932817 English / pdf - 969 Kb
Download -
Owners Manual for APSINT2012 Inverter Charger 932817 Spanish / pdf - 941 Kb
Download -
Owners Manual for APSINT2012 Inverter Charger 932817 French / pdf - 1 Mb
Download -
Owners Manual for APSINT2012 Inverter Charger 932817 Russian / pdf - 1 Mb
Download - Runtime Chart
-
Runtime Chart for Model APSINT2012 Inverter/Charger / pdf - 51 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.