Network Surge Suppressor - Essential protection for data and communication lines
- Complete Ethernet (RJ45) surge protection
- Protects against the effects of electrostatic discharge, faulty wiring and lightning
- Lifetime product warranty
Tripp Lite's DNET1 offers network ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications. Convenient RJ45 input and output connections with included 5 inch ethernet patch cable allows convenient placement at the protected device network connection. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground. Lifetime warranty.
SUPPRESSION: 1 set RJ45 in/out jacks, protects wires 1-8, 7.5V clamping
Key Features
- DNET1 protects network workstations, printers and internetworking devices from surges present on 10/100Base-T, token ring, AS400/Sys3x or RS422 network lines
- Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 7.5V clamping)
- 5 inch ethernet patch cable enables ideal protection placed as close as possible to the point of use
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
- Lifetime product warranty
Typical Applications
- Ideal for the protection of network workstations, printers and other internetworking devices with a network Ethernet connection
- Ideal for NICs, terminals, hubs, MAUs, LAN equipment
Package Includes
- DNET1 dataline protector
- 5-in. RJ45 patch cable
- Warranty information and instruction manual
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office, Computer Networking |
| OUTPUT | |
| Output volt amp capacity (amps) | 750 |
| INPUT | |
| Recommended Electrical Service | 120V, 230V |
| Input connection type | RJ45 |
| SURGE / NOISE SUPPRESSION | |
| Clamping voltage (RMS) | 7.5 |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | Yes |
| Additional Dataline Protection | 1-8 |
| PHYSICAL | |
| Style | Direct Plug-In |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | Lifetime |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.