Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's APS3636VR DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or a truck/RV/Industrial inverter. Supplies up to 3600 watts of continuous 120V AC power from any 36V battery. OverPower inverter output feature temporarily provides up to 150% of the continuous output for 1-60 minutes and DoubleBoost inverter output feature delivers up to 200% of the continuous output for up to 10 seconds, providing the extra power needed to cold start heavy-duty tools and motorized equipment. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, 30 amp charging system. In UPS mode, the APS system responds to blackouts and severe voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utilty or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Built-in Automatic Voltage Regulation (AVR) corrects line power AC brownouts and overvoltages without using battery power during battery charging and UPS standby modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Included APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information. Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.
| OVERVIEW | |
|---|---|
| Intended Application | Industrial Back up Power, Alternative Emergency Power,(Sump Pumps, Lighting, Computers & Radio's) |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Output watts | 3600 |
| Continuous output capacity (watts) | 3600 |
| Peak output capacity (watts) | 7200 |
| Output nominal voltage | 120V |
| Output voltage regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%). |
| Output frequency regulation | 60 Hz (+/- 0.3 Hz) |
| Overload protection | Includes 25A input breaker dedicated to the charging system and 30A output breaker for AC output loads. |
| Outlet quantity / type | Hardwire |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). |
| Maximum input amps / watts | DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 54 amps at 120VAC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load |
| Input connection type | DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
| Voltage compatibility (VAC) | 120 |
| Voltage compatibility (VDC) | 36 |
| BATTERY | |
| Expandable battery runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
| DC system voltage (VDC) | 36 |
| Battery Pack Accessory (optional) | 98-121 sealed lead acid battery (optional) |
| Battery recharge rate | 30A |
| VOLTAGE REGULATION | |
| Voltage regulation description | Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels |
| Overvoltage correction | Over-voltages starting at 127 are automatically reduced by 10% |
| Brownout correction | Brownouts starting at 103 are automatically boosted by 10% |
| LEDS ALARMS & SWITCHES | |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional External switch for wired remote control of APS unit (APSRM4) accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
| Front panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 13.25 x 15 x 21.13 |
| Shipping Dimensions (HWD/cm) | 33.66 x 38.1 x 53.67 |
| Shipping weight (lbs) | 61 |
| Shipping weight (kg) | 27.7 |
| Unit Dimensions (HWD/in) | 7.25 x 8.5 x 16.25 |
| Unit Dimensions (HWD/cm) | 18.41 x 21.59 x 41.28 |
| Unit weight (lbs) | 55.8 |
| Unit weight (kg) | 25.3 |
| Cooling method | Multi-speed fan |
| Material of construction | Polycarbonate |
| Style | Heavy-duty with built-in battery charger |
| Form factors supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| LINE / BATTERY TRANSFER | |
| Transfer time from line power to battery mode | 16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
| Low voltage transfer to battery power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95V - see manual) |
| High voltage transfer to battery power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual) |
| SPECIAL FEATURES | |
| Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
| Remote control capability | Yes |
| WARRANTY | |
| Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
| Product Warranty Period (International) | 2-year limited warranty |
| Product Warranty Period (Mexico) | 2-year limited warranty |
| Product Warranty Period (Puerto Rico) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
APSRM4 Remote Control Module - for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
|
|
BP-260 Ideal battery housing for use with Tripp Lite PowerVerter APS inverter/charger systems with a 12 or 24V DC system voltage. |
|
|
98-121 12V DC Sealed, Maintenance-Free Battery for All Inverter/Chargers that Accept 12V DC Battery Connections |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
APS3636VR |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.