Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's PS3612 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 36 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 12 NEMA 5-15R output receptacles with 2.638 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 12 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 36 in. corded, mountable power strip
| OUTPUT | |
|---|---|
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 12 Nema 5-15R |
| Outlet spacing | 2.638 in. |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input connection type | Nema 5-15P |
| Input plug features | Black |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.572 |
| Input cord gauge, type | 14/3 SJT |
| Voltage compatibility (VAC) | 120 |
| LEDS ALARMS & SWITCHES | |
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking switch cover | Transparent on/off switch cover prevents accidental turn-off |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 36 x 1.5 x 1.5 |
| Unit Dimensions (HWD/cm) | 91.5 x 3.8 x 3.8 |
| Unit weight (lbs) | 3.8 |
| Unit weight (kg) | 1.7252 |
| Material of construction | Aluminum |
| Mounting accessories included | Includes mounting clips |
| Receptacle Color | Black |
| AC line cord color | Black |
| Form factors supported | Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications |
| Outlets center to center measurement | 67mm |
| CERTIFICATIONS | |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
Copyright © 2013 Tripp Lite. All Rights Reserved.