Model: SS7619-15

Tripp Lite Power Strip with Surge Suppression - Multiple outlets wherever you need them

  • 24 outlets
  • 15-ft. cord
  • 72-in. length
  • 450-joule rating

The SS7619-15 6-ft. power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center spacing, 15-ft. AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 450 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray color scheme.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 24 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: 6-ft. corded vertical/raceway power distribution strip

SURGE SUPPRESSION: 450 joules

Key Features

  • Long 6-ft./72-in. strip offers convenient power distribution and surge suppression in equipment racks, computer rooms, workbenches, raceways and more
  • Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center outlet spacing
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff
  • Adjustable mounting clips support installation in a variety of applications
  • UL1363/1449—400V (USA), cUL (Canada)
  • 15A power handling capacity with circuit breaker
  • 450-joule AC surge suppression
  • 15-ft. AC line cord

Typical Applications

  • Offers outlet power distribution with surge suppression for multiple loads in equipment racks, computer rooms, workbenches and raceways in a variety of internetworking, telecommunications, audio/video and live sound applications.

Package Includes

  • SS7619-15 Power Strip/Surge Suppressor
  • Set of adjustable mounting clips
  • Warranty information
  • Instruction manual

OVERVIEW
Intended Application Computer Networking, Industrial/Factory Floor
SYSTEM OVERVIEW
Voltage compatibility (VAC) 120
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Output volt amp capacity (amps) 15A
Outlet quantity / type 24 NEMA 5-15R
Outlet spacing 2.795-in. (center to center)
INPUT
Recommended Electrical Service 120V
Input connection type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.6
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Switches Lighted two-position power switch controls power to all outlets
Locking switch cover Transparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC suppression joule rating 450
UL1499 let through rating 400V—UL Verified
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No
PHYSICAL
Unit Dimensions (HWD/in) 72 x 1.5 x 1.5
Unit Dimensions (HWD/cm) 182.9 x 3.8 x 3.8
Material of construction Metal
Mounting accessories included Set of adjustable mounting clamps
Receptacle Color Black
AC line cord color Black
Style Strip
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) UL1449 3rd Edition
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) Lifetime

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for Standard Power Strips 932005 Spanish

Owners Manual for Standard Power Strips 932005 Spanish / pdf - 81 Kb
Download

Owners Manual for Standard Power Strips 932005 French

Owners Manual for Standard Power Strips 932005 French / pdf - 81 Kb
Download

Owners Manual for Standard Model Power Strips 932005 English

Owners Manual for Standard Model Power Strips 932005 English / pdf - 82 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com