PS6020

20-outlet Vertical Power Strip with 15-ft. Cord

  • 20 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15-ft. cord
  • 60" length

Overview

Tripp Lite's PS6020 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 60 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 20 NEMA 5-15R output receptacles with 2.795 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 20 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 60 in. corded, mountable power strip

RoHs

Key Features

  • Sturdy all-metal 60 inch corded strip format with 2.795 inch center-to-center outlet spacing
  • Included mounting hardware
  • Includes 20 NEMA 5-15R output receptacles
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Typical Applications

  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications

Package Includes

  • PS6020
  • Mounting hardware
  • Instruction manual

Specifications

OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 20 Nema 5-15R
Outlet spacing 2.795 in.
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type Nema 5-15P
Input plug features Black
Input cord length (ft.) 15
Input cord length (m) 4.572
Input cord gauge, type 14/3 SJT
Voltage compatibility (VAC) 120
LEDS ALARMS & SWITCHES
Switches Lighted 2 position switch controls power to all outlets
Locking switch cover Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Unit Dimensions (HWD/in) 60 x 1.5 x 1.5
Unit Dimensions (HWD/cm) 152.4 x 3.8 x 3.8
Unit weight (lbs) 5.0
Unit weight (kg) 2.27
Material of construction Aluminum
Mounting accessories included Includes mounting clips
Receptacle Color Black
AC line cord color Black
Form factors supported Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Outlets center to center measurement 69mm
CERTIFICATIONS
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

PS6020 5 5 1 1
Excellent Quality, Sturdy I am very satisfied with this product. It is well built and I expect it to last for a long time. Miner points: I would have preferred a shorter power cord and to have some of the outlets turned 90 degrees for my application. Same for my PS4816 and PS3612. June 16, 2012
1-1 of 1

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Before You Buy

After You Buy