1050-Joule Commercial-Grade Surge Suppressor with illuminated On/Off switch, diagnostic LEDs, and a heavy-duty metal housing with keyhole slots
- 6 outlets/6 ft. cord
- 1050 joule rating
The Waber-by-Tripp Lite DG206 Power Strip offers a convenient method of power distribution and surge suppression in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles, 6 foot AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built in surge suppression rated at 1050 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features metal housing, lighted power switch with integrated 15 amp resettable circuit breaker and attractive gray color scheme. Lifetime warranty.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded metal power distribution strip with lighted power switch
SUPPRESSION - 1050 joules AC suppression
Key Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs support permanent installation on a wide variety of surfaces
- UL1449 (USA/400V rating), UL1363 (USA), cUL (Canada)
- 15 amp power handling capacity
- 6 foot AC line cord
- Lifetime warranty
Typical Applications
- Offers multiple outlet power distribution and surge suppression in workbench, wallmount or floor mount applications. Ideal protection for home appliances, entertainment centers, industrial equipment and other electronic loads.
Package Includes
- DG206 Power Strip
- Warranty information
- Instruction manual
| OVERVIEW | |
|---|---|
| Intended Application | Industrial/Factory Floor |
| SYSTEM OVERVIEW | |
| Voltage compatibility (VAC) | 120 |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 6 NEMA 5-15R |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P input plug |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.8 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Lighted two position power switch controls power to all outlets |
| Diagnostic LEDs | Protection present (green) |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1050 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| UL1499 let through rating | 400V - UL Verified |
| Immunity | Conforms to IEE 587 / ANSI C62.41 |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 10 |
| Shipping weight (kg) | 4.5 |
| Unit Dimensions (HWD/in) | 1.25 x 2.5 x 12.25 |
| Unit Dimensions (HWD/cm) | 3.175 x 6.35 x 31.12 |
| Shipping Dimensions (HWD/in) | 2.25 x 15 x 6 |
| Shipping Dimensions (HWD/cm) | 5.7 x 38.1 x 15.24 |
| Unit weight (lbs) | 2.4 |
| Unit weight (kg) | 1.08 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| Receptacle Color | Gray |
| AC line cord color | Gray |
| Style | Strip |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | Lifetime |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for PS Power Strips 932009 Spanish / pdf - 78 Kb
Download -
Owners Manual for PS Power Strips 932009 French / pdf - 78 Kb
Download -
Owners Manual for PS Series Power Strips 932009 English / pdf - 63 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.