PS3612-20HW

12-outlet Vertical Power Strip with Hardwire Input

  • AC input hardwired via knockout on unit
  • 12 outlets
  • 20-amp capacity
  • Ideal for applications requiring permanent installation

Overview

Tripp Lite's PS3612-20HW Power Strip offers 20 amp multi-outlet AC power distribution in a convenient 36 inch hardwire cabinet. Includes knockout panels to accept 3/4 in. conduit fittings for hardwire installation and 12 output receptacles with 2.99 inch center-to-center spacing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications.

INPUT/OUTPUT: Input: Hardwire access via knockout panels that accept 3/4 inch conduit fittings
Output: 12 Outlets total (2 NEMA 5-15/20R and 10 NEMA 5-15R)

ELECTRICAL: 120V AC, 50/60Hz, 20A (no circuit breaker)

FORMAT: 36 inch strip format

RoHs

Key Features

  • Versatile all-metal 36 inch format with outlets arranged in a single row
  • Knockout panels for 3/4 inch conduit fittings allow permanent hardwire installation
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • 12 outlets total: 2 NEMA 5-15/20R (20A) and 10 NEMA 5-15R (15A)
  • 20 amp electrical capacity
  • 120VAC, 50/60Hz electrical compatibility

Typical Applications

  • Offers multiple outlet power distribution for a variety of applications, including office, workbench, industrial, networking, telecom and more.

Package Includes

  • PS3612-20HW
  • Instruction manual

Specifications

OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 2400
Outlet quantity / type 10 NEMA 5-15R & 2 NEMA 5-15/20R
Outlet spacing 2.99 in.
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 20A 120V
Input connection type Hardwire
Voltage compatibility (VAC) 120
PHYSICAL
Unit Dimensions (HWD/in) 36 x 1.5 x 1.5
Unit Dimensions (HWD/cm) 91.44 x 3.8 x 3.8
Material of construction Metal
Integrated keyhole mounting tabs Mount through housing supports bolt down installation to a variety of flat surfaces
Receptacle Color Almond
Outlets center to center measurement 101.60mm
CERTIFICATIONS
cUL / CSA (Canada) cUL
Approvals UL
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

(4 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I have a 12x16 workshop. I would like to mount power strips on 3 walls. 3 power strips, 1 on each wall, connected by conduit, on a single circuit. Load would not be an issue since nothing will be permanently plugged in. Will these power strips accomodate this type of installation?
7 months ago
Customer avatar
by
Carlos
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. From the description, it doesn't sound like you are daisy chaining the PS3612-20HWs. It sounds like the 3 PS3612-20HWs will be sharing a single input circuit. If that is the case, load will be a factor. Keep in mind that each of these units have a maximum output of 20amps or 2400 watts. If these units share a single circuit, that circuit will need to be able to support at least 60 amps or 7200 watts. If the circuit is capable of supporting that amount of load, this configuration should work.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
5 months, 1 week ago
Customer avatar
by
OBC
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The knock outs are located on the left and right side of the power strip with the outlets facing towards you. In order for you to put a knockout in the center you would have to cut a hole in the casing. It is not recommended that you attempt this as it could affect the integrity of the power strip housing.
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is mounting hardware included?

Is mounting hardware included with this product?

Also, is it possible to mount this product to the underside of a desktop?
3 months, 3 weeks ago
Customer avatar
by
ersanchez
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The PS3612-20HW has integrated keyhole mounting tabs. The unit is mounted via housing supports. It is possible to mount the power strip to the underside of a desktop as long as the surface is flat and the power strip can be securely bolted down.
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
3 months, 3 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Please contact Tripp Lite Technical Support for further assistance with your product.
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

4 Questions | 4 Answers
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Before You Buy

After You Buy