click to chat with a product specialist

PDU1215

Single-Phase Basic PDU, 15A 120V, 1U Horizontal Rackmount, 13 NEMA 5-15R outlets, NEMA 5-15P input plug

  • Basic single phase 15A 120V PDU
  • 1U horizontal rackmount installation
  • NEMA 5-15P input; 15 ft. / 4.5m line cord
  • 13 NEMA 5-15R outlets (1 front / 12 rear)
  • Reversible housing; 4.5 in. / 11.4 cm depth

Take a closer look:

features

Overview

Tripp Lite Basic Power Distribution Units / PDU systems offer reliable rackmount power distribution. Supplies equipment with continuous power from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

RoHs

Key Features

  • 15A single phase 120V Basic Power Distribution Unit / PDU
  • Attached NEMA 5-15P 15A 120V input plug with 15 ft. / 4.5m line cord
  • 1U horizontal rackmount format installs in one rack space
  • 13 NEMA 5-15R outlets (1 front facing / 12 rear)
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
  • Back panel grounding lug

Typical Applications

  • Multi-outlet power distribution unit is the ideal means of powering multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • PDU1215 Rackmount Power Strip
  • Warranty information
  • Instruction manual

Specifications

OVERVIEW
PDU Type Basic
OUTPUT
Frequency compatibility 50 / 60 Hz
Output nominal voltage 120V
Overload protection 15A
Outlet quantity / type 13 NEMA 5-15R
Outlet Type NEMA 5-15R
INPUT
Nominal Input Voltage(s) Supported 120V AC
PDU Input Voltage 100; 120; 127
Maximum Input Amps (A) 15
PDU Plug Type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.57
Voltage compatibility (VAC) 120
Phase Single-Phase
LEDS ALARMS & SWITCHES
Switches No power switch
PHYSICAL
Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.5 x 44.5 x 11.4
Material of construction Sheet metal
Style Rackmount, Vertical Rackmount, Wallmount/Under-Counter
Form factors supported 1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
PDU Form Factor Horizontal (1U, 2U, etc)
Outlets center to center measurement 30.2mm
SPECIAL FEATURES
TVSS grounding Back panel nut and bolt grounding lug
CERTIFICATIONS
Certifications Tested to UL60950-1 (USA), CSA-C22.2 (Canada)
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

PDU1215 5 5 1 1
Great quality This model is very well made. Easy to install with the separate kit, we installed it vertically. June 12, 2012
1-1 of 1

Related Items

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Product PDU1215: I can't seem to find a unique serial number for each unit. The numbers that look like they could be serial numbers are the same on each of 5 units. I realize these units don't cost a whole lot so maybe it was decided to not create unique serial numbers for them.
Regards,
Steve
User submitted photo
 
Products related to my question
 
 
 
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about SteveW is loaded.
Additional information about SteveW could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thanks for the query. Please note that our "Basic" PDU’s only carry datecode and stock code references, but not the sequential coding scheme as found on our "Monitored" and "Switched" PDU variants.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Hi,

can I use the PDU1215 on 220V input and output?. I already have these120V but I need them in 220V. I tried it for short time it works. But can I use it for long term on 220V input and output? is there any problem in doing this.
Amin
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about aminbg is loaded.
Additional information about aminbg could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU line of products. Please note that the PDU1215 only operates within a 100V to 127V AC input range. However, we do have a wide range of PDUs that will accept 200V to 250V AC inputs.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

Jun
19
2008

Is your product under warranty?

If your PDU1215 was purchased and registered on or after June 19, 2008, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy