Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's RS-1215-20 Power Strip offers 20 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20 ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-20R outlets (6 front/6 rear), 15 ft AC power cord and lighted switch with cover prevents risk of accidental turn-off.
PLUG/OUTLET: Input: NEMA 5-20P
Output: 12 NEMA5-20R (6 front & 6 rear)
ELECTRICAL: 120V AC, 50/60Hz, 20A (Requires NEMA 5-20R wall receptacle)
FORMAT: 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more
| OUTPUT | |
|---|---|
| Frequency compatibility | 50 / 60 Hz |
| Circuit Breaker (amps) | 20 |
| Outlet quantity / type | 12 NEMA 5-15/20R |
| Outlet orientation | 6 front facing / 6 rear facing |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 20A 120V |
| Input connection type | NEMA 5-20P |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.572 |
| Voltage compatibility (VAC) | 120 |
| LEDS ALARMS & SWITCHES | |
| Switches | Red illuminated 2 positon switch controls power to all outlets |
| Locking switch cover | Transparent locking switch cover prevents accidental shutoff |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 1.75 (1U) x 17.5 x 4.5 |
| Unit Dimensions (HWD/cm) | 4.445 x 44.45 x 11.4 |
| Unit weight (lbs) | 4.6 |
| Unit weight (kg) | 2.09 |
| Material of construction | Sheet metal |
| Receptacle Color | Black |
| AC line cord color | Black |
| Form factors supported | 1U rackmount, wall-mount and undercounter installation supported |
| Outlets center to center measurement | Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm |
| SPECIAL FEATURES | |
| TVSS grounding | Back panel nut and bolt grounding lug |
| CERTIFICATIONS | |
| UL1363 (Power Tap) | UL1363 (UR status) |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
RS-1215-20 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.