Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 14-ft. black category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.
| OVERVIEW | |
|---|---|
| Intended Application | Computer Networking |
| Cable Type | CAT5 / CAT5E |
| Model Type | Patch Cables |
| INPUT | |
| Cable Length (ft.) | 14 |
| Cable Length (m) | 4.27 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332012869 |
| PHYSICAL | |
| Color | Black |
| Style | Cat5/5e |
| CONNECTIONS | |
| Connector A | ![]() RJ45 (MALE) |
| Connector B | ![]() RJ45 (MALE) |
| CERTIFICATIONS | |
| Certifications | RoHS-Compliant |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
DNET1 RJ45 Network Surge Suppressor for Network/Phone Lines |
|
|
N001-014-BK 14-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Black |
|
|
N002-014-BL 14-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Blue |
|
|
N002-014-GN 14-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Green |
|
|
N002-014-GY 14-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-014-RD 14-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Red |
|
|
N002-014-YW 14-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Yellow |
|
|
N002-025-BK 25-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Black |
|
|
N010-007-GY 7-ft. Cat5e 350MHz Molded Cross-over Cable (RJ45 M/M) - Gray |
|
|
N022-01K-GY 1000-ft. Cat5e 350MHz Bulk Solid-core PVC Cable - Gray |
|
|
N032-001 Cat5e Straight Through Modular In-line Coupler (RJ45 F/F) |
|
|
N033-001 Straight Through Modular In-line Coupler (RJ45 F/F) |
|
|
N050-012 12-Port Cat5e Wall Mount Patch Panel 568B |
|
|
N052-012 12-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-024 24-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-048 48-Port Cat5e Patch Panel 568B, 2U |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N002-014-BK.
N002-014-BK |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.