Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
This is a universal AC power adapter cord made to fit any 2 prong notebook in need of an AC adapter. If your notebooks connection for the AC outlet has 2 prongs (not 3), then this adapter is compatible.
| OVERVIEW | |
|---|---|
| Intended Application | Powering Devices |
| Cable Type | POWER |
| Model Type | Power Cords |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332013422 |
| PHYSICAL | |
| Color | Black |
| Style | Power Cables |
| CONNECTIONS | |
| Connector A | ![]() NEMA 1-15P (NON-POLARIZED) |
| Connector B | ![]() IEC-320-C7 (NON-POLARIZED) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P012-006.
P012-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.