Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The Tripp Lite keyboard adapter allows you to connect a keyboard with a PS/2 style connector to an AT style computer. Gold plated copper contacts provide maximum conductivity with no data loss. An aluminum undermold shield meets FCC requirements on EMI/RFI protection. Clamshell retail packaging.
| UPC ASSIGNMENT | |
|---|---|
| Unit Carton UPC# | 037332011701 |
| CONNECTIONS | |
| Connector A | ![]() DIN-5 (MALE) |
| Connector B | ![]() MINI DIN-6 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P222-006 6-ft. PS/2 Keyboard/Mouse Extension Cable (Mini-DIN6 M/F) |
|
|
P222-010 10-ft. PS/2 Keyboard/Mouse Extension Cable (Mini-DIN6 M/F) |
|
|
P222-015 15-ft. PS/2 Keyboard/Mouse Extension Cable (Mini-DIN6 M/F) |
|
|
P230-001 1-ft. PS/2 Keyboard/Mouse Y SplitterCable (Mini-DIN6M to 2x Mini-DIN6F) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P108-000-R.
P108-000-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.