click to chat with a product specialist

P160-000

Compact Gold HD15 Gender Changer (HD15F/F)

  • Low profile gender changer (< 1 inch)
  • Converts a male VGA port or connector to HD15 female
  • Allows you to connect (2) HD15 male cables together
  • Fully shielded against EMI/RFI interference

Overview

Compact gold gender changer is designed to allow you to change a HD15M port into a HD15F port. Can be used to change a straight through cable into an extension cable. Gold plated contacts and connectors offer superior conductivity.

RoHs

Key Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • HD15 female to HD15 female

System Requirements

  • Any device or cable with a HD15M connector

Package Includes

  • Compact Gold Gender Changer HD15F to HD15F

Specifications

OVERVIEW
Display Style Gender Changer
UPC ASSIGNMENT
Unit Carton UPC# 037332011824
CONNECTIONS
Connector A
HD15 (Female)
HD15 (FEMALE)
Connector B
HD15 (Female)
HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P160-000.

Other Resources

Before You Buy

After You Buy