Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6ft cable has a DB9 female connector on one end and a DB9 male connector on the other, and is considered a "Full Handshake" null modem cable. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | NULL MODEM |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332013347 |
| PHYSICAL | |
| Color | Black |
| Style | Null Modem Cables |
| CONNECTIONS | |
| Connector A | ![]() DB9 (MALE) |
| Connector B | ![]() DB9 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P404-006 6-ft. AT Serial Modem Gold Cable (DB25M to DB9F) |
|
|
P450-006 6-ft. Null Modem Gold Cable (DB9 F/F) |
|
|
P456-006 6-ft. Null Modem Gold Cable (DB9F to DB25M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P454-006.
P454-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.