ISOLATOR™ Series

IS500

Isolation Transformer-Based Power Conditioner - Superior line noise reduction and spike suppression

  • Complete line isolation, noise filtering and surge suppression is ideal for sensitive equipment
  • 500 watts, 4 outlets, 6-ft. power cord
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Take a closer look:

features

Overview

Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced normal and common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Secondary neutral to ground bonding eliminates common mode noise, providing an isolated ground reference for sensitive equipment and an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades. Removes EMI/RFI noise, utility switching transients, background spikes generated by other on-site loads and utility or lightning related surge conditions. Additional surge suppression components placed at both the line input and transformer output combined with full line isolation offers continuous line filtering of a full range of power line noise in all modes. Continuous transformer filtering with no wearable parts uniquely reduces surges in the worst of power environments to harmless levels. Reduces 6000V IEEE C62.41 Cat A&B ring wave and combination wave test surges to only 0.5V common mode. Model IS500 offers 500 watts capacity with 4 widely spaced output receptacles, a 6-ft power cord, circuit breaker overload protection and lighted power switch. Rugged all-metal unit housing ships ready for upright tower or wallmount placement in industrial, medical, office or network environment.

Key Features

  • Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
  • Supports combined loads up to 500 watts continuous/4.2A at 120V
  • Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
  • Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
  • Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and lightning related surges
  • Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
  • Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
  • Includes 4 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
  • Rugged all-metal housing ships ready for upright tower or wallmount installation

Typical Applications

  • Offers fully isolated ground reference with enhanced surge and noise filtering for sensitive point of sale (POS) equipment, telecommunications systems, diagnostic testing and precise measurement devices, sophisticated CAD/CAM workstations, computer networking equipment and other pieces of sensitive electronic equipment.

Package Includes

  • IS500 Isolation transformer system
  • Instruction manual with warranty information

Specifications

OVERVIEW
Amp Capacity 4.2A at 120V AC
Efficiency 96%
Form Factor Small tower format, wall mountable
Input Plug Type NEMA 5-15P
Let-through Voltage (Combination Wave) L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave) L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Noise Suppression Rating 33-65dB normal mode; > 80dB common mode
Nominal Voltage / Frequency 120V / 60Hz
Output Receptacle Qty / Type 4 NEMA 5-15R
Over Current Protection Yes, 4.5A circuit breaker
Suppression Joule Rating 680 Joules
Surge Test Conditions Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
Total Harmonic Distortion less than 1%
Transformer Type Low impedence isolation transformer
VA / Watt Capacity 500
INPUT
Input cord length (ft.) 6
Input cord length (m) 1.83
PHYSICAL
Shipping weight (lbs) 23.6
Shipping weight (kg) 10.71
Cooling method Convection
Unit Dimensions (HWD/in) 5.5 x 6.25 x 8.5
Unit Dimensions (HWD/cm) 13.97 x 15.88 x 21.59
Shipping Dimensions (HWD/in) 7.25 x 13.25 x 6
Shipping Dimensions (HWD/cm) 18.42 x 33.66 x 15.24
Unit weight (lbs) 22.6
Unit weight (kg) 10.25
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I see the hospital grade isolation transformers have hospital grade plugs and receptacles, are there any other differences?
 
Products related to my question
 
 
 
 
 
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about geskalney is loaded.
Additional information about geskalney could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The are several differences between the standard and hospital grade isolation transformers. The hospital grade products are designed to comply with hospital standards for use in hospital environments. For more information on the hospital grade products, please cut and paste the following link to your browser address field to bring up the Healthcare and Medical Solution document. It explains the hospital grade products and how they differ from standard product.

http://www.tripplite.com/shared/literature/brochure/Tripp-Lite-Healthcare-Medical-Solutions-Brochure-953245-EN.pdf
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
The following link does not work

http://www.tripplite.com/shared/literature/brochure/Tripp-Lite-Healthcare-Medical-Solutions-Brochure-953245-EN.pdf
1 month ago
Customer avatar
by
ajcrock
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Technical Support for further assistance with your product inquiry.
4 weeks, 1 day ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

May
20
2011

Is your product under warranty?

If your IS500 was purchased and registered on or after May 20, 2011, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy