Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 10-ft. IEEE 1284 A-B parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. It supports high-speed IEEE 1284 bi-directional communication. The cable features nickel plated DB25 male/Cent36 male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | PRINTER |
| INPUT | |
| Cable Length (ft.) | 10 |
| Cable Length (m) | 3.05 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332013545 |
| PHYSICAL | |
| Color | Black |
| Style | Printer Cables |
| CONNECTIONS | |
| Connector A | ![]() DB25 (MALE) |
| Connector B | ![]() CENTRONICS 36 (MALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
B170-002-R 2 Port IEEE-1284 Parallel Printer Auto Sharing Switch |
|
|
DB25-PAR Network Surge Suppressor - Essential protection for data and communication lines |
|
|
P606-006 6-ft. IEEE 1284 AB Parallel Printer Cable (DB25M to Cen36M) |
|
|
P606-015 15-ft. IEEE 1284 AB Parallel Printer Cable (DB25M to Cen36M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P606-010.
P606-010 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.