click to chat with a product specialist

P906-18I

18-inch Internal Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable, (3Conn 40P)

  • An assortment of high quality internal cables
  • Includes IDE and EIDE ribbon cables, power cables and CD-ROM cable assemblies

Overview

Tripp Lite's enhanced IDE (EIDE) ribbon cable connects up to two internal IDE hard drives to a controller card. This internal dual Ultra DMA/ATA ribbon supports UDMA/33, ATA/66 and ATA/100. This 18-inch cable is constructed with 80 conductor ribbon and contains three 40pin socket connectors (one for the controller card and the other two for drives).

RoHs

Key Features

  • Connects up to two internal IDE hard drives to a controller card
  • 80 conductor cable
  • Supports UDMA/33, ATA/66 and ATA/100
  • Cable contains three 40pin socket connectors (one for the controller card and the other two for drives)
  • NOTE: pin 20 on the controller side is blocked so this is not a generic EIDE cable solution. controllers must be missing pin 20 to attach to this cable

System Requirements

  • EIDE device drive
  • EIDE controller channel with Pin 20 blocked

Package Includes

  • 18-in. Int Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable 3Conn 40P

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type RIBBON / INTERNAL
INPUT
Cable Length (in.) 18
UPC ASSIGNMENT
Unit Carton UPC# 037332041654
PHYSICAL
Color Gray
Style Ribbon & Internal Cables
CONNECTIONS
Connector A
40 pos. Socket (Female)
40 POS. SOCKET (FEMALE)
Connector B
40 pos. Socket (Female)
40 POS. SOCKET (FEMALE)
Number of Connectors 3
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P906-18I.

Other Resources

Before You Buy

After You Buy