Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Multi-platform SCSI III external peripheral cable HD68M/M. This 6ft cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Drives |
| Cable Type | SCSI |
| Model Type | SCSI III External |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332014122 |
| PHYSICAL | |
| Color | Beige |
| Style | SCSI |
| CONNECTIONS | |
| Connector A | ![]() HD68 (MALE) |
| Connector B | ![]() HD68 (MALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
S140-000 External SCSI U320 LVD/SE Active Terminator (HD68 M) |
|
|
S450-010 10-ft. SCSI Ultra2/U160/U320 LVD Cable (HD68 M/M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number S404-006.
S404-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.