Model: SU10KRT3U

SmartOnline EZ-series UPS System - High efficiency, Hot-swappable, On-line, Double-conversion UPS

  • 10kVA / 10,000VA / 9000 watt on-line double-conversion extended run 9U rack/tower UPS
  • 208/240V plus 120V nominal with 2% output voltage regulation
  • Manual bypass switch enables hot-swappable UPS replacement while connected equipment remains powered
  • Zero transfer time, double-conversion and high efficiency economy mode operation supported
  • Built-in USB, RS232 and EPO ports, plus support for SNMP/Web and contact-closure accessory card options
  • Front panel LEDs and LCD displays with scroll-buttons offer detailed UPS and power status information
  • Expandable runtime with optional external battery packs
  • Hardwire input and output connections
Cisco compatible. Click for details.

Tripp Lite EZ-series SU10KRT3U 10,000VA / 10kVA / 9000 watt online, double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included stepdown transformer with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

All Tripp Lite EZ-series UPS systems offer enhanced online, double-conversion protection with auto and manual bypass options to maintain fault-tolerant continuous output and hot-swappable replacement of all major system components by IT staff (no electrician required).

 

Key Features

  • Tripp Lite EZ-series SU10KRT3U 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 9U total rack/tower configuration (3U UPS power module, 3U external battery pack and 3U step-down transformer)
  • Included stepdown transformer with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
  • Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions
  • Hardwire input and output connections
  • Maximum installed rack depth of only 32.5 in. / 82.6cm
  • Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Maintains full-time sine wave output within 2% of 208/240 and 120V nominal during brownouts as low 100V and overvoltages as high as 300V
  • Expandable runtime is supported with optional BP240V10RT3U; BP240V557C-1PH; BP240V787C-1PH; BP240V1037C-1PH; BP240V1407C-1PH external battery packs
  • Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • PowerAlert monitoring software offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted
  • Includes Free PowerAlert monitoring software packages; PowerAlert LOCAL for desktops and small business networks, PowerAlert NSA (Network Shutdown Agent) for larger networks and PowerAlert NMS (Network Management System) for monitoring up to 250 SNMP-enabled UPS, PDU and other networking devices
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Optional SNMPWEBCARD offers communications and control via secure remote web and network interfaces
  • Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Included rail kit supports 9U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
  • Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection, frequency conversion and other operational parameters
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • Network-grade AC surge and noise suppression
  • Industrial mode option (factory preset) enables supports high current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
  • Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (output de-rates by 25%)
  • External battery packs are field replaceable and hot swappable
     

Package Includes

  • SU10000RT3UPM 3U UPS power module
  • BP240V10RT3U external battery pack
  • SU10KXFMRRT3U step down transformer with manual bypass switch
  • Four post compatible rack rail kit (3 sets)
  • Tower stands for upright tower configuration
  • PowerAlert software, complete data cabling and user manual

OUTPUT
Output Volt Amp Capacity (VA) 10000
Output kVA capacity (kVA) 10
Output Watt Capacity (watts) 9000
Output kW capacity 9.0
Output power factor 0.9
Output Capacity Details Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Nominal Output Voltage(s) Supported 120V; 208V; 240V
Frequency compatibility 50/60 Hz (auto-selectable)
Frequency compatibility details Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (output de-rates by 25% in frequency conversion mode)
Output voltage regulation (line mode) +/- 2%
Output voltage regulation (Economy line mode) +/- 10%
Output voltage regulation (Battery mode) +/- 2%
Output AC waveform (AC mode) Pure Sine wave
Output AC waveform (battery mode) Pure Sine wave
INPUT
Rated input current (at maximum load) 54A (208V), 46.8A (240V)
Nominal Input Voltage(s) Supported 208V AC; 240V AC
UPS input connection type Hardwire
UPS input connection description 3 wire single phase input (L1, L2, G)
BATTERY
Full load runtime (minutes) 4.3 min. (9000w)
Half load runtime (minutes) 12.5 min. (4500w)
Expandable battery runtime Supports extended runtime with optional external battery packs
External battery pack compatibility BP240V10RT3U; BP240V557C-1PH; BP240V787C-1PH; BP240V1037C-1PH; BP240V1407C-1PH
DC system voltage (VDC) 240
Battery recharge rate (included batteries) Less than 6 hours from 10% to 90%
Battery replacement description Hot-swappable, user replaceable external battery packs
VOLTAGE REGULATION
Voltage regulation description 2% output voltage regulation in standard online, double-conversion mode
Overvoltage correction Corrects overvoltages up to 300V
Undervoltage correction Corrects undervoltages as low as 100V
LEDS ALARMS & SWITCHES
LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Front panel LCD display Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Alarms Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm cancel operation Alarm cancel switch
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
SURGE / NOISE SUPPRESSION
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included); Tower
Included mounting accessory description 3 sets of adjustable 4 post rack rails included; 2-9USTAND tower kit included
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM)
Optional mounting accessory notes 3 sets of 2POSTRMKITWM required for 2 post rackmount installation of separate power module, battery pack and transformer
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 5.14 x 17.5 x 25.82
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 13.1 x 44.4 x 65.6
Installed whole system maximum rack depth (inches) 32.5
Installed whole system maximum rack depth (cm) 82.6
Installed whole system total rack space height (rack spaces) 9U
Secondary form factor Tower
UPS / Power Module weight (lbs) 43
UPS / Power Module weight (kg) 19.5
Stepdown transformer dimensions (height x width x depth / inches) 5.25 x 17.5 x 26
Stepdown transformer dimensions (height x width x depth / cm) 13.3 x 44.4 x 66
Stepdown transformer weight (lbs) 102
Stepdown transformer weight (kg) 46.3
Included battery pack dimensions (height x width x depth / inches) 5.25 x 17.5 x 25
Included battery pack dimensions (height x width x depth / cm) 13.3 x 44.4 x 63.5
Included battery pack weight (lbs) 158.7
Included battery pack weight (kg) 72
UPS Shipping dimensions (height x width x depth / inches) 48.25 x 40 x 48
UPS Shipping dimensions (height x width x depth / cm) 122.6 x 101.6 x 121.9
Shipping weight (lbs) 460
Shipping weight (kg) 208.8
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 3415
AC economy mode BTU / hr. (full load) 1275
AC economy mode efficiency rating (100% load) 96%
Operating Elevation (ft) 0-3000m (0 to 10,000 ft.)
Audible Noise 60 dBA at front side 1 meter
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert software Included
Communications cable USB, DB9 serial and EPO cables included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Transfer time (economy mode) 8 ms. typical power failure response in optional economy mode
Low voltage transfer to battery power (setpoint) 100V
High voltage transfer to battery power (setpoint) 300V
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Economy mode operation Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High availability UPS features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green & high efficiency features High efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
UPS Certification details IEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
UPS Accessories RELAYIOCARD Programmable Relay I/O Card - $239.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
Rackmount/Wallmount Kits 2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components - $110.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V557C-1PH External battery pack for use with select Tripp Lite UPS Systems - $16,357.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V787C-1PH External battery pack for use with select Tripp Lite UPS Systems - $18,210.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V1037C-1PH External battery pack for use with select Tripp Lite UPS Systems - $18,825.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V1407C-1PH External battery pack for use with select Tripp Lite UPS Systems - $24,299.00 MSRP
Check Prices Add to Picklist
Extended Warranties WEXT3-SU10K 3-Year Extended Warranty - For SU10K models - Check Prices Add to Picklist
Extended Warranties WEXT5-SU10K 5-Year Extended Warranty - For SU10K models - Check Prices Add to Picklist
External Battery Packs BP240V10RT3U External Battery Pack and Cable. 3U, Expandable, Black 3-Point Connector - $999.00 ERP
Check Prices Add to Picklist
UPS Accessories MODBUSCARD For remote monitoring and control via MODBUS protocol - $319.00 MSRP
Check Prices Add to Picklist
UPS Accessories RELAYIOMINI 3 Relay I/O Mini-module - Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owner's Manual for SU10KRT3U UPS 932982 (English)

Owner's Manual for SU10KRT3U UPS 932982 (English) / pdf - 3 Mb
Download

Runtime Chart
Runtime Chart for UPS Model SU10KRT3U

Runtime Chart for UPS Model SU10KRT3U / pdf - 20 Kb
Download

Video
SU10KRT3U Hot-Swap UPS Video Demo

SU10KRT3U Hot-Swap UPS Video Demo / flv - 122 Mb
Show Video

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com