External Battery Pack and Cable. 3U, Expandable, Blue 2-Point Connector
- Extends runtime of select compatible Tripp Lite UPS Systems with 48VDC external battery connector
- Provides daisy-chain capability
- Simple installation; 3U rackmount, tower and stack adaptable
- 2-year warranty
BP48V60RT3U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite systems. Multi-use form factor supports configuration in stacking, upright tower and rackmount applications using only 3 rack spaces (3U). Includes heavy gauge cabling with high current DC connector for simple installation. Additional output connector allows multiple BP48V60RT3U battery packs to be daisy-chained to the UPS for even longer extended run operation.
COMPATIBLE UPS SYSTEMS - SMART1500RMXL2U, SMART2200RMXL2U, SMART2600RM2U, SMART3000RM2U, SMART5000RT3U, SMX5000XLRT3U, SMX3000XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack.
Key Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Supports stacking or rackmount installation using only 3 rack spaces (3U)
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Additional output connector allows multiple BP48V60RT3U battery packs to be daisy-chained to the UPS for even longer extended run operation
- 2 year warranty
Typical Applications
- Ideal means of lengthening the battery runtime provided by compatible Tripp Lite UPS systems. Battery pack may be ordered at time of original UPS purchase or sourced at a later date to extend runtime performance if site power conditions deteriorate and longer battery runtime is desired.
Package Includes
- BP48V60RT3U external battery pack
- Mounting hardware
- Warranty information
- Instruction manual
| BATTERY | |
|---|---|
| Expandable battery runtime | Blue 175 amp female connector for additional battery packs |
| DC system voltage (VDC) | 48 |
| Connects to UPS via | 20 inch attached cable with blue 175 amp male DC connector |
| Typical battery lifespan | 4-6 years typical (North America) |
| PHYSICAL | |
| Shipping weight (lbs) | 200.6 |
| Shipping weight (kg) | 91.1 |
| Unit Dimensions (HWD/in) | 5.25 x 17.5 x 25 |
| Unit Dimensions (HWD/cm) | 13.3 x 44.4 x 63.5 |
| Shipping Dimensions (HWD/in) | 11.25 x 23 x 31.5 |
| Shipping Dimensions (HWD/cm) | 28.6 x 58.4 x 80 |
| Unit weight (lbs) | 163.1 |
| Unit weight (kg) | 74 |
| Material of construction | Steel |
| Form factors supported | 3U rack/tower |
| ENVIRONMENTAL | |
| Operating Temperature | 32-104 degrees F / 0-40 degrees C |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 year product warranty |
| Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-BP48V60 | 3-Year Extended Warranty - For BP48V60RT3U and BP48V60RT3UTAA Battery Packs | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-BP48V60 | 5-Year Extended Warranty - For BP48V60RT3U and PB48V60RT3UTAA Battery Packs | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for BP Battery 932487 English / pdf - 353 Kb
Download -
Owners Manual for BP Battery Packs 932487 Spanish / pdf - 345 Kb
Download -
Owners Manual for BP Battery Packs 932487 French / pdf - 343 Kb
Download -
Owners Manual for BP Battery Packs 932487 Russian / pdf - 352 Kb
Download - Visio
-
Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.