Model: N201-014-BL

14-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue

  • Meets Category 6 cabling standards.
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801, and ETL (Category 6, draft 11)
  • Drastically reduce impedance & structural return loss compared to standard 100Mhz wire.
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
  • Feature molded connectors with integral strain relief. Rated for 550 MHz/1 Gbps communication.
  • Lifetime product warranty

With Tripp Lite's new category 6 molded patch cables you can stay ahead of the game by using this high-speed cable to distribute data, voice and video. These cables deliver stable performance up to 550MHz. Each comes UL verified meets EIA/TIA Cat6 TIA/EIA-568-B-2.1 draft 9 standards. Constructed with high-quality copper wire and a staggered-pin plug design, near-end crosstalk levels are kept to a minimum. Designed for use in category 6, category 5e and category 5 applications. Cat6 cables are available in a variety of colors with a snagless boot preventing cable snags. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.

Key Features

  • Meets category 6 cabling standards
  • Premium cabling for category 6, category 5e and category 5 applications
  • Length: 14-ft. color: blue connectors: RJ45 male
  • Drastically reduce impedance & structural return loss compared to standard 100MHz wire
  • High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum
  • Feature molded connectors with integral strain relief
  • Snagless design protects the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
  • PVC 4-pair stranded UTP
  • Deliver stable performance up to 550MHz/1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
  • Available in other colors and lengths
  • Warranted to be free from defects in materials and workmanship for life

System Requirements

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications

Package Includes

  • 14-ft. Cat6 Blue Gigabit Patch Cord Snagless Molded

OVERVIEW
Intended Application Computer Networking
Model Type Snagless Patch Cables
INPUT
Cable Length (ft.) 14
PHYSICAL
Color Blue
Style Cat6/6e/6a
CONNECTIONS
Connector A RJ45 (MALE)
Connector B RJ45 (MALE)
CERTIFICATIONS
Certifications RoHS-Compliant
Approvals EIA/TIA Cat6 TIA/EIA- 568-B-2.1

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Patch Cables N201-014-GN 14-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Green
- Check Prices Add to Picklist
Patch Cables N201-014-GY 14-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Gray
- Check Prices Add to Picklist
Patch Cables N201-003-BL 3-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
- Check Prices Add to Picklist
Patch Cables N201-005-BL 5-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
- Check Prices Add to Picklist
Patch Cables N201-007-BL 7-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
- Check Prices Add to Picklist
Patch Cables N201-010-BL 10-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
- Check Prices Add to Picklist
Patch Cables N201-025-BL 25-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
- Check Prices Add to Picklist

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com