Model #: RBC51
UPS Replacement Battery Cartridge for select Tripp Lite, APC, Belkin, Best, Powerware, Liebert and other UPS
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
$50.00 MSRP*
Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required. Includes 18 month warranty.
- Restores UPS runtime performance to its original runtime specifications
- Reusable packaging contains expired batteries for recycling center delivery
- Compatible with a variety of UPS brands
- Includes 18 month warranty
Applications
- Extends the operating life of older UPS systems
- Restores or enhances runtimes of all UPS systems exhibiting reduced power failure runtime
Package Includes
- 12 volt UPS replacement battery cartridge
- Instruction manual with installation, recycling and warranty information
| BATTERY | |
|---|---|
| Included Battery Set | Includes 1 12V battery |
| Typical battery lifespan | 3 - 5 years, depending on host UPS operating conditions |
| PHYSICAL | |
| Shipping weight (lbs) | 7 |
| Unit Dimensions (HWD/in) | 3.6875 x 2.5 x 5.875 |
| Unit Dimensions (HWD/cm) | 9.4 x 6.4 x 14.9 |
| Shipping Dimensions (HWD/in) | 6 x 7.5 x 12 |
| Shipping Dimensions (HWD/cm) | 15.2 x 19.1 x 30.5 |
| ENVIRONMENTAL | |
| Relative Humidity | 0 - 95% non-condensing |
| Operating Elevation (ft) | 0 - 10,000 |
| Storage Elevation (ft) | 0 - 50,000 |
| WARRANTY | |
| Standard warranty period | 18 months |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for R.B.C. 932215 English.
(pdf -
97 Kb
)
-
Owners Manual for RBC 932215 Spanish.
(pdf -
97 Kb
)
-
Owners Manual for RBC 932215 French.
(pdf -
111 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.