Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 5-meter multimode duplex Fibre Channel optic LC/LC patch cable is manufactured from 50/125 zipcord fiber. The cable has LC connectors on each end. It has a PVC jacket and is FDDI and OFNR rated. 50/125 Duplex multimode fiber is most commonly used in Fibre Channel applications. It is backward compatible with 62.5 micron fiber and provides built-in headroom for future applications. The cable provides higher bandwidth optimized for Gigabit and 10Gbps networks as well. Also available in 1, 2, 3, 10, 15, 20, 25, 30, and 50 meter lengths. Enter "N520-" in the search field to bring up all lengths. For LC-SC cables, search "N516-", and for SC-SC, search "N506-".
| OVERVIEW | |
|---|---|
| Fiber Type | 50/125 - OM2 |
| Intended Application | Computer Networking (Fiber) |
| Cable Type | MULTIMODE 50/125 FIBER OPTIC |
| Network Speed | 1Gbps |
| INPUT | |
| Cable Length (m) | 5 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332119506 |
| PHYSICAL | |
| Color | Orange |
| Style | Fiber Optic |
| CONNECTIONS | |
| Connector A | ![]() LC |
| Connector B | ![]() LC |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N506-05M 5M (16-ft.) Duplex MMF 50/125 Patch Cable (SC/SC) |
|
|
N516-05M 5M (16-ft.) Duplex MMF 50/125 Patch Cable (LC/SC) |
|
|
N520-01M 1M (3-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-02M 2M (6-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-03M 3M (10-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-10M 10M (33-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-15M 15M (50-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-30M 30M (100-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
|
N520-50M 50M (164-ft.) Duplex MMF 50/125 Patch Cable (LC/LC) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N520-05M.
N520-05M |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.