Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: INTERNET350U

    |   PDF Version

Internet Office UPS System - Affordable full system protection for PCs and workstations

  • 350VA ultra-compact UPS
  • Maintains 120V nominal output during blackouts
  • Workstation optimized features include HID-compliant USB port, single line TEL / DSL line surge suppression and three surge-only outlets
  • Space saving right-angle input plug
  • Input: NEMA 5-15P (120V 15A) / Output: 6 NEMA 5-15R (120V)
  • 3 year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
     

$47.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's INTERNET350U standby UPS system offers complete protection from blackouts, brownouts and transient surges on both AC and dialup modem lines. Provides seamless battery support during brownouts and power failures with enough runtime to save and shutdown connected equipment without data loss. Offers complete power protection in an ultra-compact, flat-pack housing with an appearance closer to a power strip than other bulky UPS designs. Includes 3 battery supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure. PowerAlert software available via free download from www.tripplite.com, includes bundled USB cable. Built-in single line RJ11 phone suppression jacks with line splitter protects up to two directly connected modems, fax machines, cordless phones or other peripherals with a standard dialup phone connection. Built-in audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation. 350VA/180 watt power handling ability supports entry-level PC systems for up to 15 minutes during power fail conditions. 3 year warranty. $100,000connected equipment insurance (USA, Puerto Rico, & Canada Only).

  • INTERNET350U standby UPS offers complete protection from blackouts, brownouts and surges on both AC and TEL/DSL line connections
  • 6 widely spaced outlets accommodate large transformer plugs without blocking outlets
  • 3 battery supported outlets protect computer, monitor and vital system peripherals, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • Provides battery derived AC output during blackouts and brownouts
  • 350VA/180 watt power handling ability supports a variety of PCs, workstations and other sensitive electronics
  • Supports entry-level PC systems up to 12 minutes during blackout conditions
  • Built-in single line TEL/DSL line surge suppression protects modems, fax machines or cordless phones on a single phone line connection
  • USB port, free PowerAlert software (available via web download) and cabling offer safe unattended shutdown without data loss during extended outages
  • HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X.
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications
  • Space saving, ultra-compact housing fits almost anywhere

Package Includes

  • INTERNET350U UPS System
  • USB communications cable
  • Instruction manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 350
Output Watt Capacity (watts) 180
Nominal Output Voltage(s) Supported 115v; 120v
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 6 5-15R outlet(s)
Surge suppression only outlets 3 UPS outlets, 3 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P; Space saving right angled input plug
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 3 minutes (180w)
Half load runtime (minutes) 11 minutes (90w)
DC system voltage 12V DC
Battery recharge rate (included batteries) Less than 7 hours from 10% to 90%
LEDS ALARMS & SWITCHES
LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 380 joules
UPS Dataline suppression 1 line TEL / DSL protection (1 in / 1 out)
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs)
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3 x 8 x 6.4
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 7.5 x 20.4 x 16.1
UPS / Power Module weight (lbs) 5
UPS / Power Module weight (kg) 2.3
UPS Shipping dimensions (height x width x depth / inches) 4.1 x 11.3 x 7.7
UPS Shipping dimensions (height x width x depth / cm) 10.5 x 28.7 x 19.5
Shipping weight (lbs) 5.8
Shipping weight (kg) 2.6
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 6.2
Battery mode BTU / hr. (full load) 134.3
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 99
High voltage transfer to battery power (setpoint) 139
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 3 years
Connected equipment insurance (USA, Canada, Puerto Rico) $100,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.