16-ft. USB2.0 A/A Active Extension Cable
(USB-A M/F)
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/20 AWG data lines
- Gold plated contacts provide superior conductivity for low and high speed devices (1.5 to 480 Mbps.)
- Active extension cable regenerates USB signal for extra-long distances: daisy-chain up to 80-ft. in most applications
Tripp Lite's 16-ft. USB 2.0 active extension cable is a bus powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. USB limits a cable's length to 16ft. Any length above 16 feet requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 80ft by daisy chaining up to 5 of these active cables. The cable must be plugged directly into a USB port (either on the PC or a hub). Use a standard 6' 10' or 15' USB cable to reach the desired distance. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
Key Features
- Meets or Exceeds USB 2.0 Specifications
- Extends the USB bus signal
- Works together with standard USB cables
- Bus powered signal booster
- Daisy chain multiple cables (up to 5 for a 80ft reach)
System Requirements
- USB port and device
Package Includes
- 16-ft. USB AA 2.0 Active Extension Cable USB-A F/M
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| INPUT | |
| Cable Length (ft.) | 16 |
| PHYSICAL | |
| Color | Black |
| Style | USB |
| CONNECTIONS | |
| Connector A | USB A (MALE) |
| Connector B | USB A (FEMALE) |
| CERTIFICATIONS | |
| Certifications | RoHS-Compliant |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Cables & Adapters | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| KVM Adapters/Console Extender Kits | B015-000 | USB Adapters - USB to PS/2 Adapter | - | Check Prices Add to Picklist |
| USB Cables & Adapters | U024-006 |
6-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
| USB Hubs/Accessories | U222-004-R | 4-Port USB2.0 Ultra-Mini Hub | - | Check Prices Add to Picklist |
| USB Cables & Adapters | U022-006 |
6-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U209-000-R |
USB to Serial Adapter (USB-A Male to DB9M) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | U024-010 |
10-ft. USB A/A Gold Extension Cable for USB2.0 Cable (USB-A M/F) |
- | Check Prices Add to Picklist |
Product FAQs
- Is there a 60-foot cable available for USB 2.0 applications?
- No. As an alternative, Tripp Lite recommends the use of four U026-016 Cables.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.