Model: SUINT1500RTXL2UA

SmartOnline UPS System - True on-line power for mission-critical applications

  • 1500VA online 2U rack / tower UPS
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Simultaneous communications via HID-compliant USB port, serial port, SNMPWEBCARD slot and EPO interface
  • Maintains 200/208/220/230/240V selectable output within +/-2% during overvoltages to 275 and brownouts as low as 130V
  • (6) IEC-320-C13 output receptacles
  • Fault-tolerant auto bypass, current monitoring and switched outlet control via 2 banks of 3 output receptacles
  • 2-year product warranty

     
Cisco compatible. Click for details.

Tripp Lite's SmartOnline SUINT1500RTXL2Ua on-line, double conversion UPS protects critical server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large capacity 1.5kVA/1200 watt UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at selectable 200/208/220/230/240V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS types. Pure sine wave output and zero transfer time to battery offers guaranteed compatibility with all equipment types. Highly efficient operation in optional Economy Mode setting, saving BTU heat output and energy costs. Includes 6 IEC-320-C13 outlets arranged in two individually switchable load banks of three outlets each. Load banks can be controlled independently via software interface to selectively reboot remote equipment or shed less important loads to extend battery runtime for critical equipment. Battery backup runtime can be extended through the addition of external 2U and 3U rackmount battery packs (Part Number BP48V24-2U or BP48V60RT-3U). Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces simultaneously. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Compatible with Tripp Lite's WatchDog software. 4-post rackmount accessories included; optional 2-9USTAND tower stand kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Key Features

  • True on-line, double conversion UPS provides pure sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time to battery
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Accepts input voltages between 130 and 275V (between 160 and 275V at loads over 70%), regulating output to 200/208/220/230/240V +/-2%
  • 1500VA / 1200 watt power capacity with 6 IEC-320-C13 output receptacles
  • IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • Standard internal battery set provides 12 minutes runtime at half load and 4.5 minutes runtime at full load
  • Optional BP48V24-2U external battery pack increases runtime - limit of one per UPS
  • Optional BP48V60RT3U external battery pack increases runtime - can be daisy-chained for even longer battery backup runtime
  • Highly efficient operation in optional Economy Mode setting, saving BTU heat output and energy costs.
  • Innovative design makes unit adaptable to rackmount, tower, or stacking applications
  • Uses only 2 rack spaces (2U) in standard 19-inch rack
  • Optional 2-9USTAND kit enables upright tower placement
  • Optional 2POSTRMKITWM enables 2-post rackmount or wallmount installation
  • Supports simultaneous communications via built-in USB port, DB9 serial port and SNMPWEBCARD slot
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Slot for optional SNMP/web card (Part Number: SNMPWEBCARD)
  • PowerAlert unattended shutdown software and communications cabling included
  • Compatible with Tripp Lite's WatchDog software
  • Fault-tolerant auto bypass maintains continuous utility output to connected equipment with no disruption in output AC, even in cases where the UPS is overloaded or experiences a component failure and requires service
  • Built-in Emergency Power Off (EPO) interface with cable
  • Single-line tel/DSL or Ethernet network surge suppression
  • Integrated 2-bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has 3 outlets)
  • 2-year manufacturer's product warranty

Package Includes

  • SUINT1500RTXL2Ua Online Double-Conversion UPS System
  • PowerAlert Software and Cabling
  • Mounting Hardware
  • Owner's Manual with Warranty Information
  • 1-6ft. IEC-320-C13 to IEC-320-C14 interconnect cable and 1-10ft. IEC-320-C13 to IEC-320-C14 power connection cable

OUTPUT
Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 1200
Output kW capacity 1.2
Output power factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 200v; 220v; 230v; 240v
Nominal Voltage details 230V default
Frequency compatibility 50 / 60 Hz
Frequency compatibility details Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start
Output voltage regulation (line mode) +/- 2%
Output voltage regulation (Economy line mode) +/- 10%
Output voltage regulation (Battery mode) +/- 2%
Built-in UPS output receptacles 6 C13 outlet(s)
Included output power cables Includes 2 C13 to C14 output power cables
Built-in controllable switched load banks Two switchable three-outlet C13 load banks
Basic PDU options PDUNV (1U / 2 C19, 12 C13 outlets)
Switched PDU options PDUMH15HVNET (1U / 8 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 6.4A
Nominal Input Voltage(s) Supported 200V AC; 220V AC; 230V AC; 240V AC
UPS input connection type C14 inlet
UPS input connection description IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input circuit breaker 10A
BATTERY
Full load runtime (minutes) 4.5 min. (1200w)
Half load runtime (minutes) 12 min. (600w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible)
DC system voltage (VDC) 48
Battery recharge rate (included batteries) Less than 6 hours from 10% to 80%
Replacement battery cartridge (internal UPS battery replacement) RBC94-2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Online, double-conversion power conditioning
Overvoltage correction 2% output voltage regulation during overvoltages to 275
Undervoltage correction 2% output voltage regulation during undervoltages to 156
Severe undervoltage correction 2% output voltage regulation during undervoltages to 130 (under 70% load only)
LEDS ALARMS & SWITCHES
LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Alarms Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND)
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 3.5 x 19
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 8.9 x 48.3
UPS / Power Module weight (lbs) 47.5
UPS / Power Module weight (kg) 21.6
Stepdown transformer dimensions (height x width x depth / inches)
Stepdown transformer dimensions (height x width x depth / cm)
Included battery pack dimensions (height x width x depth / inches)
Included battery pack dimensions (height x width x depth / cm)
UPS Shipping dimensions (height x width x depth / inches) 9.8 x 20.2 x 24
UPS Shipping dimensions (height x width x depth / cm) 24.8 x 51.4 x 61
Shipping weight (lbs) 60
Shipping weight (kg) 27.2
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 664.2
AC economy mode BTU / hr. (full load) 260.4
Battery mode BTU / hr. (full load) 664.2
AC economy mode efficiency rating (100% load) 94%
Audible Noise 45dBA At Front Side 1 Meter
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 160V (100% load), 130V ( <70% load)
High voltage transfer to battery power (setpoint) 275
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Automatic inverter bypass; Hot swappable batteries
Green & high efficiency features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS Certifications Tested to CE (EU); Tested to SASO (Saudi Arabia); ROHS (Reduction of Hazardous Substances)
UPS Certification details Kuwait, EMI Approvals: EN62040-2
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
External Battery Packs BP48V24-2U BP48V242U - External Battery Pack for UPS System - $439.00 ERP
Check Prices Add to Picklist
External Battery Packs BP48V60RT-3U External Battery Pack and Cable. 3U, Expandable, Blue 2-Point Connector - $899.00 ERP
Check Prices Add to Picklist
UPS Accessories MODBUSCARD For remote monitoring and control via MODBUS protocol - Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for SmartOnline UPS (English)

Owners Manual for SmartOnline UPS (English) / pdf - 934 Kb
Download

Owners Manual for SmartOnline UPS (French)

Owners Manual for SmartOnline UPS (French) / pdf - 1 Mb
Download

Owners Manual for SmartOnline UPS (Russian)

Owners Manual for SmartOnline UPS (Russian) / pdf - 1 Mb
Download

Owners Manual for SmartOnline UPS (Spanish)

Owners Manual for SmartOnline UPS (Spanish) / pdf - 1009 Kb
Download

Runtime Chart
Runtime Chart for UPS Model SUINT1500RTXL2Ua

Runtime Chart for UPS Model SUINT1500RTXL2Ua / pdf - 102 Kb
Download

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com