Model #: OMNIVS800
Omni VS Line Interactive UPS System
- 800VA line interactive tower UPS
- Corrects brownouts to 89V, without using battery power
- Workstation optimized features include HID enabled USB port and single line TEL / DSL surge suppression and one surge-only outlet
- Input: NEMA 5-15P (120V 15A) / Output: 7 NEMA 5-15R (120V)
- 3 year product warranty / $200,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$129.00 ERP*
Tripp Lite's OMNIVS800 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, inter-networking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 6 battery supported outlets for computer, monitor and one vital system peripheral, plus 1 additional surge suppression-only outlet for printers and other system accessories not requiring battery support. HID-compliant USB port enables optional unattended system shutdown without data loss in case of extended power failure; USB cable included. HID-compliant USB port also enables direct integration with built-in power management and auto-shutdown features of Windows and MAC OS X. PowerAlert software available via free download from www.tripplite.com. Built-in single line phone/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard dialup, DSL, or data line connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 800VA/475 watt power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 3.5 minutes battery runtime with a full load of 800VA and 11.5 minutes with a half load of 400VA. Supports battery replacement via built-in access panel. 3 year warranty. $200,000 connected equipment insurance (USA & Canada Only).
- OMNIVS800 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
- Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
- Regulates brownouts as low as 89 volts back to usable levels without using battery power
- 6 UPS battery supported/surge protected outlets, plus 1 additional surge suppression-only outlet
- Built-in HID-compliant USB port and PowerAlert UPS power management software (available via free download at tripplite.com) and cabling provide monitoring of in-depth site power conditions, full UPS status and fault warnings, and output load level
- HID-compliant USB port also enables direct integration with built-in power management and auto-shutdown features of Windows and MAC OS X
- Single line phone/Ethernet suppression jacks protects standard dialup/DSL, or Ethernet connections
- Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
- 800VA/475 watt power handling ability supports a variety of sensitive electronic equipment
- 3.5 minutes full load runtime (800VA), 11.5 minutes half load runtime (400VA)
- Supports battery replacement via built-in access panel
- 3 year product warranty.
- $200,000 connected equipment insurance (USA & Canada Only).
Package Includes
- OMNIVS800 Line Interactive UPS
- USB and telephone cable
- User manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 800 |
| Output Watt Capacity (watts) | 475 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 7 5-15R outlet(s) |
| Surge suppression only outlets | 6 UPS outlets, 1 surge-only outlet |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P; Space saving right angled input plug |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 3.5 min. (475w) |
| Half load runtime (minutes) | 11.5 min. (240w) |
| DC system voltage | 12V DC |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC51 |
| Battery Access | Battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
| Undervoltage correction | Input voltages between 89 and 105 are boosted by 14% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
| Alarms | Audible alarm indicates power-failure and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower |
| Installation form factors supported with optional accessories | Wallmount (use UPSWM - tower mounting kit) |
| Primary form factor | Tower |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 10.8 x 5.2 x 7.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 27.3 x 13.3 x 19 |
| UPS / Power Module weight (lbs) | 15.9 |
| UPS / Power Module weight (kg) | 7.2 |
| UPS Shipping dimensions (height x width x depth / inches) | 13.5 x 10.2 x 11 |
| UPS Shipping dimensions (height x width x depth / cm) | 34.3 x 26 x 27.9 |
| Shipping weight (lbs) | 17.5 |
| Shipping weight (kg) | 7.9 |
| UPS housing material | PVC |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 49.9 |
| Battery mode BTU / hr. (full load) | 455.5 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled) |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 89 |
| High voltage transfer to battery power (setpoint) | 139 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 3 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $200,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- |
|
| Wallmount Bracket | UPSWM | Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 Velcro safety strap) | - |
$136.00 MSRP |
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT5-OMNI | 5-Year Extended Warranty - For OmniSmart, OmniPro, OmniVS | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for OmniVS UPS 932712 English.
(pdf -
321 Kb
)
-
Owners Manual for OmniVS UPS 932712 Spanish.
(pdf -
309 Kb
)
-
Owners Manual for OmniVS UPS 932712 French.
(pdf -
299 Kb
)
-
Runtime Chart for UPS Model OMNIVS800.
(pdf -
110 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.