Model: SMX1000RT2U

SmartPro Rack/Tower UPS - Intelligent, line interactive network power management system

  • 1000VA / 1kVA line interactive 2U rack / tower UPS
  • Maintains sine-wave 230V nominal output during brownouts to 159 and overvoltages to 282V
  • Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
  • Current monitoring and switched PDU control via 2 two-outlet load banks
  • Input: C14 inlet (230V) / Output: 6 C13 (230V) / Jumpers: Includes 2 C13 to C14 cables
  • 2 year warranty
Cisco compatible. Click for details.

Tripp Lite's SMX1000RT2U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure, with included accessories for upright tower placement. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 159 to 282V. 1000VA/700 watt power handling capability and full time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes a total of 6 outlets with 2 load banks that are individually controllable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Includes PowerAlert UPS monitoring and unattended shutdown software with complete cabling. Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency situation. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme. Two year warranty.

Key Features

  • SMX1000RT2U line interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 1000VA/700 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
  • Supports 2U rackmount installation in 4 post rack enclosures, upright tower placement also supported (2 post installation supported with optional 2POSTRMKITWM accessory)
  • Large internal batteries offer runtimes of 17 minutes at half load (500VA/350 watts) and 7 minutes at full load (1000VA/700 watts)
  • Maintains regulated 230V nominal output during brownouts and overvoltages from 159 to 282V
  • Includes 6 UPS-supported outlets with 2 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
  • C14 inlet accepts user-supplied AC power cord with country specific plug
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user-defined script commands.
  • Offers simultaneous monitoring by up to 2 directly-connected devices through included USB and DB9 interface ports, or the monitoring by any number of additional servers over IP with included PowerAlert monitoring software.
  • Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected devices
  • Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
  • Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression
  • Attractive all-black color scheme
  • UPS battery set ships fully assembled, no time consuming connection of internal batteries by user is necessary
  • Two year warranty

Package Includes

  • UPS System with 4 post rackmount hardware
  • Two 1.8m IEC320-C13 to C14 load jumper cables
  • Cabling for USB & DB9 monitoring and EPO switching
  • PowerAlert unattended shutdown and UPS/Power monitoring software
  • Warranty information and instruction manual

OUTPUT
Output Volt Amp Capacity (VA) 1000
Output kVA capacity (kVA) 1
Output Watt Capacity (watts) 700
Output power factor 0.7
Nominal Output Voltage(s) Supported 230v
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) -17%, +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 6 C13 outlet(s)
Included output power cables Includes 2 C13 to C14 output power cables
Built-in controllable switched load banks Two switchable two-outlet C13 load banks
Basic PDU options PDUNV (1U / 2 C19, 12 C13 outlets)
Switched PDU options PDUMH15HVNET (1U / 8 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 3.4A
Nominal Input Voltage(s) Supported 230V AC
UPS input connection type C14 inlet
UPS input connection description C14 inlet accepts user-supplied AC power cord with country specific plug.
Input circuit breaker 10A
BATTERY
Full load runtime (minutes) 9 min. (700w)
Half load runtime (minutes) 21 min. (350w)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC92-2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282
Overvoltage correction Input voltages between 245 and 282 are reduced by 12%
Undervoltage correction Input voltages between 159 and 199 are boosted by 14%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 13.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 34.3
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND)
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 3.5 x 13.5
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 8.9 x 34.3
UPS / Power Module weight (lbs) 33.4
UPS / Power Module weight (kg) 15.2
UPS Shipping dimensions (height x width x depth / inches) 9 x 24 x 20.2
UPS Shipping dimensions (height x width x depth / cm) 22.9 x 61 x 51.4
Shipping weight (lbs) 36
Shipping weight (kg) 16.3
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 73.6
Battery mode BTU / hr. (full load) 522.4
COMMUNICATIONS
Communications interface USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 159
High voltage transfer to battery power (setpoint) 282
SPECIAL FEATURES
Grounding lug Back panel grounding lug
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CE (EU); Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category B (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Power Distribution PDU12IEC Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment - $277.00 MSRP
Check Prices Add to Picklist
Rackmount/Wallmount Kits 2POSTRMKITWM Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems - $77.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
USB Hubs/Accessories U022-010 10-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist
Software WATCHDOGSW WatchDog Service Monitoring / Reboot Software - Check Prices Add to Picklist
Surge Protectors DNET1 Network Surge Suppressor - Essential protection for data and communication lines - $25.00 ERP
Check Prices Add to Picklist
Surge Protectors DTEL2 Network Surge Suppressor - Essential protection for data and communication lines - $30.00 ERP
Check Prices Add to Picklist
Tower Stands 2-9USTAND Enables Tower Placement of Rackmount UPS Systems - $77.00 MSRP
Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Other
Piraeus Bank in Greece Case Study - ATM/kiosk protection

Piraeus Bank in Greece Case Study - ATM/kiosk protection / PDF - 102 Kb
Download

Owners Manual
Owners Manual for SmartPro Rack 932259 English

Owners Manual for SmartPro Rack 932259 English / pdf - 448 Kb
Download

Owners Manual for SmartPro Rackmount UPS 932259 Spanish

Owners Manual for SmartPro Rackmount UPS 932259 Spanish / pdf - 431 Kb
Download

Owners Manual for SmartPro Rackmount UPS 932259 French

Owners Manual for SmartPro Rackmount UPS 932259 French / pdf - 410 Kb
Download

Owners Manual for SmartPro Rackmount UPS 932259 Russian

Owners Manual for SmartPro Rackmount UPS 932259 Russian / pdf - 463 Kb
Download

Runtime Chart
Runtime Chart for UPS Model SMX1000RT2U

Runtime Chart for UPS Model SMX1000RT2U / pdf - 11 Kb
Download

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com