Model: HT10DBS

10 outlet, 8ft cord, 3570 joule, All metal housing block, 3-line coaxial 1-line tel/modem 1-line network protection - Isobar Home/Business Theater Premium Surge Suppressor

  • 10 outlets / 8-ft. cord
  • 3570 joule rating
  • Isolated Filter Banks / all-metal housing
  • 3-line coaxial (gold) surge protection
  • 1-line tel/modem and 1-line network (100BaseT, high-speed) surge protection
  • $500,000 Ultimate Lifetime Insurance (USA and Canada only)

Tripp Lite's HT10DBS Isobar Home/Business Theater Surge Suppressor provides premium protection--3570 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for medium-to-large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 10 outlets (with transformer spacing and plug-in safety covers), 3-line coaxial protection, 1-line tel/modem protection and 1-line network (100BaseT, high-speed) protection safeguard an entire home/business theater system. $500,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes all-metal housing, color-coordinated outlet/plug labels, three diagnostic LEDs, 8-ft. cord with a right-angle plug, 6-ft. gold coax cable, 6-ft. phone cord and 6-ft. network cable.

Key Features

  • 3570 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • $500,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life!
  • Isolated Filter Banks eliminate interference between connected components
  • All-metal housing safely withstands the strongest surges
  • 10 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
  • Widely spaced outlets accommodate up to 6 transformers
  • Four plug-in safety covers protect against accidental contact with unused outlets
  • 3 sets of surge-protected Type F gold coaxial connectors (with included 6-ft. gold coax cable) safeguard components on cable, satellite and antenna line
  • 1-line tel/modem and 1-line network (100BaseT, high-speed) surge protection (with included 6-ft. phone cord and 6-ft. network cable) safeguards personal video recorders (PVRs) on up to two lines simultaneously.
  • 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 3 diagnostic LEDs alert user to protection, line power and ground status
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
  • All-metal housing (black) stands up to the most demanding environments
  • UL and cUL listed
  • Lifetime product warranty
  • Color-coordinated outlet/plug labels

Typical Applications

  • Perfect for medium-to-large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more.

Package Includes

  • HT10DBS Home/Business Theater Surge Suppressor
  • 6-ft. DSS cable
  • 6-ft. phone cord
  • 6-ft. network cable
  • Instruction manual with warranty information

OVERVIEW
Intended Application Audio/Video
SYSTEM OVERVIEW
Voltage compatibility (VAC) 120
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Output volt amp capacity (amps) 12
Outlet quantity / type 10 NEMA 5-15R
Transformer accommodation Accommodates 6 transformers
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 8
Input cord length (m) 2.4
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Switches Combination AC circuit breaker and illuminated 2 position on/off power switch
Diagnostic LEDs Built-in LEDs confirm line power, protection and ground status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 3570
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 140V
UL1499 let through rating 330V - UL verified
EMI / RFI filtering Up to 60 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 3 line
Network (Ethernet) Protection Yes
PHYSICAL
Unit Dimensions (HWD/in) 14.25 x 2.25 x 3.5
Unit Dimensions (HWD/cm) 36.2 x 2 x 5.7
Unit weight (lbs) 3.5
Unit weight (kg) 1.6
Material of construction Metal
Integrated keyhole mounting tabs Keyhole mounting slots allow desk or wall mounting
AC line cord color Black
Style Strip
SPECIAL FEATURES
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) UL1449
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) Lifetime
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $500,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for Isobar Surge 932241 Spanish

Owners Manual for Isobar Surge 932241 Spanish / pdf - 138 Kb
Download

Owners Manual for Isobar Surge 932241 French

Owners Manual for Isobar Surge 932241 French / pdf - 120 Kb
Download

Owners Manual for Isobar Home Theater Surge 932241 English

Owners Manual for Isobar Home Theater Surge 932241 English / pdf - 138 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com