Model #: SU5000XFMRT2U
5kVA / 5kW Step-down Isolation Transformer - Converts 208V UPS, utility or generator power to 120V
- 5kVA / 5,000 watt step-down isolation transformer converts 208V to 120V
- Simple plug-in installation with L6-30P input plug, 10 ft. cord
- 12 NEMA 5-15/20R 120VAC outlets accommodate 5-15P and 5-20P equipment plugs, L6-30R outlet accommodates one high voltage plug
- Ideal means of converting UPS, utility, generator or other 208V input to 120VAC
- Supports 2U rackmount installation
- 2 year warranty
$1,105.00 MSRP*
Tripp Lite's SU5000XFMRT2U step-down, isolation transformer converts 208V input from generator, utility or UPS high voltage source to 120V low voltage output. 208V 30A input plug with 10 foot AC cord connects to L6-30R socket. 12 NEMA 5-15/20R output receptacles accommodate 5-15P or 5-20P equipment plugs. Built-in L6-30R outlet supports high voltage output. Supports 2U rackmount installation with included brackets for 4 post enclosures. Supports 2 post rackmount installation with optional 2POSTRMKITWM. Supports upright tower installation with 2-9USTAND.
- Step-down/isolation transformer converts high voltage 208V input from generator, utility or UPS to low voltage 120V output
- 5kVA/5,000 watt power handling capacity
- L6-30P input plug
- 10 ft./10 gauge input line cord
- 12 built-in NEMA 5-15/20R output receptacles accept common 5-15P and 5-20P equipment plugs. Built-in L6-30R outlet supports high voltage output.
- 4 built-in 20A circuit breakers protect against overload conditions
- Included mounting accessories support 2U installation in 4 post rack enclosures with a max depth requirement of only 20.75 inches
- Optional 2POSTRMKITWM enables 2 post relay-rack installation
- Optional 2-9USTAND accessory enables upright tower installation
Applications
- Ideal means of converting 208V power to 120V for a variety of IT, generator, facilities and UPS applications
- Adds 120V output to any 208V high voltage UPS with L6-30R output receptacle
Package Includes
- SU5000XFMRT2U step-down, isolation transformer
- 4 post rackmount accessories
- Owner's manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | 208V AC |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Output VA | 5,000 |
| Output watts | 5,000 |
| Output nominal voltage | 120/208V AC |
| Overload protection | Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each. |
| Outlet quantity / type | 12 NEMA 5-15/20R (120V), 1 NEMA L6-30R (208V) |
| INPUT | |
| UPS Input cord length (ft.) | 10 |
| Recommended Electrical Service | 208V 30A |
| Maximum input amps | 24A at 208V |
| Input connection type | NEMA L6-30P |
| PHYSICAL | |
| Shipping weight (lbs) | 60 |
| Shipping weight (kg) | 27.2 |
| Unit Dimensions (HWD/in) | 3.5 x 17.5 x 20.75 |
| Unit Dimensions (HWD/cm) | 8.9 x 44.5 x 52.7 |
| Unit weight (lbs) | 57 |
| Unit weight (kg) | 25.9 |
| Material of construction | Steel |
| Form factors supported | Rack/Tower (2U) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% (non-condensing) |
| WARRANTY | |
| Standard warranty period | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Power Distribution | PDU1215 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$122.00 MSRP |
| Power Distribution | PDU1220 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$195.00 MSRP |
| Power Distribution | PDU12IEC | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$249.00 MSRP |
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for SmartOnline Transformer 932517 Spanish.
(pdf -
645 Kb
)
-
Owners Manual for SmartOnline Transformer Module 932517 French.
(pdf -
623 Kb
)
-
Owners Manual for SmartOnline 5kVA Transformer 932517 English.
(pdf -
652 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.