click to chat with a product specialist

P566-006

6-ft. HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M)

  • Premium Double Shielded Digital Video Cable
  • Gold plated connectors provide low-loss
  • Bandwidth up to 5Gbps

Take a closer look:

features

Overview

Tripp Lite's 6ft DVI - HDMI ( High Definition Multimedia Interface ) cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, DVD/DVD-R players, and AV receivers. HDMI DTV's will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. The DVI-HDMI adapter does not support audio.

RoHs

Key Features

  • Creates a pure digital connection between DVI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Gold plated connectors provide optimal signal transfer
  • Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference

Package Includes

  • 6ft HDMI to DVI Gold Digital Video Cable - HDMI-M/DVI-M

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type HDMI
Display Style Adapter
Model Type HDMI
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332122919
PHYSICAL
Color Black
Style HDMI
CONNECTIONS
Connector A
HDMI (Male)
HDMI (MALE)
Connector B
DVI-D Single Link (Male)
DVI-D SINGLE LINK (MALE)
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P566-006.

Other Resources

Before You Buy

After You Buy