Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 6-ft. High Speed HDMI (High-Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (Digital Television), Plasma displays, LCD TV's and projectors, to Digital source devices, such as Digital Set-Top boxes, Blu-Ray players and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps.
| OVERVIEW | |
|---|---|
| Intended Application | Home Theater/AV |
| Cable Type | HDMI |
| Model Type | HDMI |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332122933 |
| PHYSICAL | |
| Color | Black |
| Style | HDMI |
| CONNECTIONS | |
| Connector A | ![]() HDMI (MALE) |
| Connector B | ![]() HDMI (MALE) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P120-000 DVI Male to VGA Female Adapter (DVI-A Analog M to HD15 F) |
|
|
P126-000 DVI Female to VGA Male Adapter (Analog DVI-F to HD15M) |
|
|
P556-006 6-ft. DVI to VGA Cable (DVI-A Male to HD15 M) |
|
|
P560-006 6-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-010 10-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P561-006 6-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P561-010 10-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P562-006 6-ft. DVI Dual Link Extension TMDS Cable (DVI-D M/F) |
|
|
P566-006 6-ft. HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M) |
|
|
P566-010 10-ft. HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M) |
|
|
P566-016 16-ft. HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M) |
|
|
P568-010 10-ft. High Speed HDMI Gold Cable |
|
|
P568-016 16-ft. High Speed HDMI Gold Cable |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P568-006.
P568-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.