Model: SU1500RTXL2UA

SmartOnline Expandable 2U Rack/Tower UPS System - On-line, double-conversion, sine wave UPS with PDU switching, current monitoring and fault tolerant auto-bypass

  • 1500VA/1.5kVA online, double-conversion, extended-run 2U rack / tower UPS
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Maintains sine-wave 100/110 or 120V +/-2% output during overvoltages to 138V and brownouts as low as 65V (50/60Hz auto-sensing)
  • Simultaneous communications via HID-compliant USB port, serial port, SNMP/Web card slot and EPO interface
  • Fault tolerant auto-bypass mode, current monitoring and switched PDU control via 2 switchable output load banks
  • Input: NEMA 5-15P (120V). Output: 6 NEMA 5-15R (120V).
  • 2-year product warranty; $250,000 Ultimate Lifetime Insurance (USA & Canada only)
Cisco compatible. Click for details.

1500VA online, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 19 inches. Expandable battery runtime with optional BP48V24-2U (limit 1) and BP48V60RT-3U (multi-pack compatible) external battery packs. Full-time sine wave 100, 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 138V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs.  NEMA 5-15P input plug and NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot.  Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.

Key Features

  • SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 100/110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 138V back to selectable 100/110/120V (+/-2%) values
  • Standard internal battery set offers 14 min. runtime at half load (600W) and 5 min. at full load (1200W)
  • Extended runtime available with optional BP48V24-2U (limit 1) or BP48V60RT3U (no limit) external battery packs
  • Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 in.
  • Ships with all mounting accessories for 4-post rackmount installation
  • Optional 2POSTRMKITWM enables 2-post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS suffers internal failure and requires maintenance
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and SNMPWEBCARD slot
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot, UPS nominal voltage adjustment and UPS line to battery power voltage setpoints
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-15P input plug; NEMA 5-15R output receptacles
  • Integrated 2-bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (bank one has 2 outlets, bank two has 4 outlets)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
  • Single-line tel/DSL or network Ethernet surge suppression
  • 2-year manufacturer's product warranty; $250,000 Ultimate Lifetime Insurance

Package Includes

  • SU1500RTXL2Ua Online Double-Conversion UPS System
  • PowerAlert Software and cabling
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual

OUTPUT
Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 1200
Output kW capacity 1.2
Output power factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 100v; 110v; 120v
Nominal Voltage details 120V default
Frequency compatibility 50 / 60 Hz
Frequency compatibility details Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output voltage regulation (line mode) +/- 2%
Output voltage regulation (Economy line mode) +/- 10%
Output voltage regulation (Battery mode) +/- 2%
Built-in UPS output receptacles 6 5-15R outlet(s)
Built-in controllable switched load banks Two switchable 5-15R load banks (bank 1 - two outlets, bank 2 - four outlets)
Basic PDU options PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets)
Metered PDU options PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets)
Switched PDU options PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets)
External PDU redundancy options *ATS switch options PDUMH15AT & PDUMH15ATNET support dual UPS and hot-swappable UPS configurations
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 100V AC; 110V AC; 120V AC
UPS input connection type 5-15P
Input circuit breaker 20A
UPS Input cord length (ft.) 10
UPS Input cord length (m) 3
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 5 min. (1200w)
Half load runtime (minutes) 14 min. (600w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible)
DC system voltage (VDC) 48
Battery recharge rate (included batteries) Less than 6 hours from 10% to 80%
Replacement battery cartridge (internal UPS battery replacement) RBC94-2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Online, double-conversion power conditioning
Overvoltage correction 2% output voltage regulation during overvoltages to 138
Undervoltage correction 2% output voltage regulation during undervoltages to 80
Severe undervoltage correction 2% output voltage regulation during undervoltages to 65 (under 70% load only)
LEDS ALARMS & SWITCHES
LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Alarms Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch
Switches 2 switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 510
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL / DSL or 10Base T Ethernet protection
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND)
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 3.5 x 19
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 8.9 x 48.3
UPS / Power Module weight (lbs) 44.1
UPS / Power Module weight (kg) 20
UPS Shipping dimensions (height x width x depth / inches) 9.8 x 20.2 x 24
UPS Shipping dimensions (height x width x depth / cm) 24.8 x 51.4 x 61
Shipping weight (lbs) 54
Shipping weight (kg) 24.5
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 609.7
AC economy mode BTU / hr. (full load) 260.4
Battery mode BTU / hr. (full load) 664.2
AC economy mode efficiency rating (100% load) 94%
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 80V (100% load), 65V ( <70% load)
High voltage transfer to battery power (setpoint) 138
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Automatic inverter bypass; Hot swappable batteries
Green & high efficiency features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2-year product warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Power Distribution PDU1215 Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment - $122.00 MSRP
Check Prices Add to Picklist
Power Distribution PS7224 Tripp Lite Power Strip - Multiple outlets wherever you need them - $110.00 MSRP
Check Prices Add to Picklist
Shutdown Cable Kits AS400CABLE KIT Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers - $49.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
Rackmount/Wallmount Kits 2POSTRMKITWM Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems - $77.00 MSRP
Check Prices Add to Picklist
Audio Cables CT120 Instant-Read- AC Outlet Circuit Tester - $11.95 MSRP
Check Prices Add to Picklist
Surge Protectors DTEL2 Network Surge Suppressor - Essential protection for data and communication lines - $30.00 ERP
Check Prices Add to Picklist
Surge Protectors DNET1 Network Surge Suppressor - Essential protection for data and communication lines - $25.00 ERP
Check Prices Add to Picklist
Extended Warranties WEXT3-500-1500 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less - Check Prices Add to Picklist
Extended Warranties WEXT5-500-1500 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less - Check Prices Add to Picklist
External Battery Packs BP48V24-2U BP48V242U - External Battery Pack for UPS System - $439.00 ERP
Check Prices Add to Picklist
External Battery Packs BP48V60RT-3U External Battery Pack and Cable. 3U, Expandable, Blue 2-Point Connector - $899.00 ERP
Check Prices Add to Picklist
Tower Stands 2-9USTAND Enables Tower Placement of Rackmount UPS Systems - $77.00 MSRP
Check Prices Add to Picklist
UPS Accessories MODBUSCARD For remote monitoring and control via MODBUS protocol - Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for SmartOnline Rack/Tower UPS 932471 English

Owners Manual for SmartOnline Rack/Tower UPS 932471 English / pdf - 622 Kb
Download

Owners Manual for SmartOnline Rack/Tower UPS 932471 Spanish

Owners Manual for SmartOnline Rack/Tower UPS 932471 Spanish / pdf - 632 Kb
Download

Owners Manual for SmartOnline Rack/Tower UPS 932471 French

Owners Manual for SmartOnline Rack/Tower UPS 932471 French / pdf - 663 Kb
Download

Runtime Chart
Runtime Chart for UPS Model SU1500RTXL2Ua

Runtime Chart for UPS Model SU1500RTXL2Ua / pdf - 13 Kb
Download

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com