Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 1-ft. VGA/XVGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PCs VGA port to two monitors (up to 800 x 600) that use standard 15-pin plugs. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For higher resolution monitors, use P516-001-HR. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter, or, B114-004-R, powered 4-Port Splitter.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | MONITOR |
| Display Style | Splitter |
| INPUT | |
| Cable Length (ft.) | 1 |
| Cable Length (m) | 0.30 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332123602 |
| PHYSICAL | |
| Color | Black |
| Style | Monitor Cables |
| CONNECTIONS | |
| Connector A | ![]() HD15 (FEMALE) |
| Connector B | ![]() HD15 (FEMALE) |
| Number of Connectors | 3 |
| CPU Connector 1 | ![]() HD15 (Male) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
B114-004-R VGA/SVGA 350MHz Video Splitter - 4 Port (HD15 M/4xF) |
|
|
P510-006 6-ft. VGA Monitor Extension Gold Cable (HD15 M/F) |
|
|
P510-010 10-ft. VGA Monitor Extension Gold Cable (HD15 M/F) |
|
|
P510-015 15-ft. VGA Monitor Extension Gold Cable (HD15 M/F) |
|
|
P510-025 25-ft. VGA Monitor Extension Gold Cable (HD15 M/F) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P516-001.
P516-001 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.