Model: U232-006

6-ft. USB2.0 Hi-speed File Transfer Cable
(USB A/A)

  • Ideal for transfering files between a notebook and desktop
  • USB 2.0 hi-speed compliant
  • Plug-n-play for easy installation and use

Tripp Lite's U232-006, USB 2.0 hi-speed file transfer cable, provides a simple way to connect two computers via their USB ports, in order to quickly and easily exchange files. The cable provides true plug-n-play capability, while transferring files at much greater speeds than USB 1.1 file transfer products. The included PCLinq2 application program provides a drag-n-drop, user friendly interface to transfer files. You simply plug in the U232-006 cable and install the application software into your PC(s). Tripp Lite 1-Year Limited Warranty.

Key Features

  • USB 2.0 hi-speed compliant
  • Single cable solution for files transfer
  • Printer and storage sharing between two computers
  • USB networking - Ethernet emulation
  • Drag-n-drop user-friendly interface
  • No external power needed
  • Supports Windows 98/ME/2000/XP

Typical Applications

  • File sharing between two non-networked computers

System Requirements

  • IBM PC Pentium 133 or higher compatible system
  • Available USB 2.0 port (up to 480Mbps) or available USB 1.1 port (up to 12Mbps)
  • CD-ROM Drive
  • Windows 98/ME/2000/XP

Package Includes

  • 1 U232-006 USB 2.0 File Transfer Cable
  • 1 Users Manual
  • Driver Software on CD

OVERVIEW
Intended Application Connecting Peripherals
INPUT
Cable Length (ft.) 6
PHYSICAL
Color Silver
Style USB
CONNECTIONS
Connector A USB A (MALE)
Connector B USB A (MALE)
Number of Connectors 2

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
USB Cables & Adapters U022-015 15-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist
USB Cables & Adapters U024-006 6-ft. USB A/A Gold Extension Cable for USB2.0 Cable
(USB-A M/F)
- Check Prices Add to Picklist
USB Cables & Adapters U026-016 16-ft. USB2.0 A/A Active Extension Cable
(USB-A M/F)
- Check Prices Add to Picklist
USB Cables & Adapters U222-004-R 4-Port USB2.0 Ultra-Mini Hub - Check Prices Add to Picklist
USB Cables & Adapters U022-006 6-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist
USB Cables & Adapters U209-000-R USB to Serial Adapter
(USB-A Male to DB9M)
- Check Prices Add to Picklist
USB Cables & Adapters U024-010 10-ft. USB A/A Gold Extension Cable for USB2.0 Cable
(USB-A M/F)
- Check Prices Add to Picklist
USB Cables & Adapters U022-010 10-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for U232-006 Cable 932413 Spanish

Owners Manual for U232-006 Cable 932413 Spanish / pdf - 531 Kb
Download

Owners Manual for U232-006 Cable 932413 French

Owners Manual for U232-006 Cable 932413 French / pdf - 526 Kb
Download

Owners Manual for USB 2.0 Cable 932413 English

Owners Manual for USB 2.0 Cable 932413 English / pdf - 530 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com