OM3 can support 40GBASE-SR4 / 100GBASE-SR10 in applicable parallel optics networks

click to chat with a product specialist

N820-03M

3M (10-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (LC/LC) - Aqua

  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Backward compatible with existing 50/125 fiber
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

Take a closer look:

features video

Overview

Tripp Lite introduces it's new OM3 Laser-Optimized Multimode Fiber (LOMMF) "Aqua" cables, for use with 10Gb Ethernet applications. These new technology, 50/125um, LC/LC Fiber Optic cables, provide nearly three times the bandwidth over conventional 62.5um multimode fiber, with performance rivaling that of Single mode cable, at a much reduced cost. LOMMF cable allows 10Gb serial transmission over extended distances in the 850nm wavelength window, where low-cost Vertical Cavity Surface Emitting Lasers (VCSELs) enable a cost-effective, high-bandwidth solution. LOMMF is ideally suited for LAN's, SAN's, and high-speed parallel interconnects for head-ends, central offices, and data centers.

RoHs

Key Features

  • 3 Meter ( 10ft ) LC/LC, OM3 Rated
  • 10gb Ethernet speed to 300 meters @850nm
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant

Typical Applications

  • For use with 10-Gigabit Ethernet equipment

Package Includes

  • 3 meter Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, LC/LC

Specifications

OVERVIEW
Clad Diameter 125um
Core Diameter 50um
Fiber Type 50/125 - OM3
Number of Fibers 2
Intended Application Computer Networking (Fiber)
Cable Type 10GIG AQUA MULTIMODE 50/125 FIBER OPTIC
Network Speed 10Gbps / 40Gbps / 100Gbps
INPUT
Cable Length (m) 3
UPC ASSIGNMENT
Unit Carton UPC# 037332124869
PHYSICAL
Color Aqua
Style Fiber Optic
CONNECTIONS
Connector A
LC
LC
Connector B
LC
LC
Number of Connectors 4
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number N820-03M.

Other Resources

Videos

Before You Buy

After You Buy