Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
OM3 can support 40GBASE-SR4 / 100GBASE-SR10 in applicable parallel optics networks
Tripp Lite introduces it's new OM3 Laser-Optimized Multimode Fiber (LOMMF) "Aqua" cables, for use with 10Gb Ethernet applications. These new technology, 50/125um, LC/LC Fiber Optic cables, provide nearly three times the bandwidth over conventional 62.5um multimode fiber, with performance rivaling that of Single mode cable, at a much reduced cost. LOMMF cable allows 10Gb serial transmission over extended distances in the 850nm wavelength window, where low-cost Vertical Cavity Surface Emitting Lasers (VCSELs) enable a cost-effective, high-bandwidth solution. LOMMF is ideally suited for LAN's, SAN's, and high-speed parallel interconnects for head-ends, central offices, and data centers.
| OVERVIEW | |
|---|---|
| Clad Diameter | 125um |
| Core Diameter | 50um |
| Fiber Type | 50/125 - OM3 |
| Number of Fibers | 2 |
| Intended Application | Computer Networking (Fiber) |
| Cable Type | 10GIG AQUA MULTIMODE 50/125 FIBER OPTIC |
| Network Speed | 10Gbps / 40Gbps / 100Gbps |
| INPUT | |
| Cable Length (m) | 15 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332124876 |
| PHYSICAL | |
| Color | Aqua |
| Style | Fiber Optic |
| CONNECTIONS | |
| Connector A | ![]() LC |
| Connector B | ![]() LC |
| Number of Connectors | 4 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N806-03M 3M (10-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (SC/SC) - Aqua |
|
|
N806-10M 10M (33-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable, (SC/SC) - Aqua |
|
|
N806-15M 15M (50-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable, (SC/SC) - Aqua |
|
|
N816-03M 3M (10-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (LC/SC) - Aqua |
|
|
N816-10M 10M (33-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (LC/SC) - Aqua |
|
|
N816-15M 15M (50-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (LC/SC) - Aqua |
|
|
N820-03M 3M (10-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable (LC/LC) - Aqua |
|
|
N820-10M 10M (33-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable, (LC/LC) - Aqua |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N820-15M.
N820-15M |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.